Version: V1.2Release Date: 2026-07-30


ISS 218MM.2/LX-8E0-S12
Vendor ID 338 (0x0152) Vendor Logo
Vendor Name Leuze electronic GmbH + Co. KG
Vendor Text The Sensor People
Vendor URL https://www.leuze.com/
Device ID 3 (0x000003)
DeviceFamily Inductive sensors
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x4000 (Common Application Profile: Identification and Diagnosis)
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 10.4 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_2 with 2 octets on-request data
OPERATE = TYPE_2_1 with 1 octet on-request data
ISDU supported
Device Variant ISS 218MM.2/LX-8E0-S12
Description Inductive Proximity Sensor, M18 thread, embedded, M12 connector
Product ID 50151547
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Sensor is connected 4-pin M12 connector
- pin 1 brown; L+; Power supply (+)
- pin 2 white; Other; Not Connected
- pin 3 (light) blue; L-; Power supply (-)
- pin 4 black; C/Q; Out/IO-Link

ProcessData id=P_status

ProcessDataIn "PD Input" id=PI_SSP_PDI8_SSC_2

bit length: 8
data type: 8-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Low, true = High SSC.1 Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config.
2 1 Boolean false = Low, true = High SSC.2 Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config.
4 3 Boolean false = Low, true = High Source Output Indicates the detection status of the Source Output depending on the SO configuration
5 4 Boolean false = Low, true = High Temperature Alarm Indicates the detection status of a Temperature Alarm
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / 5 4 / / / / / / 2 1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 128 = Device Reset, 129 = Application Reset, 130 = Restore Factory Settings, 131 = Back-to-box, 165 = Teach SP1, 166 = Teach SP2, 252, 253, 254, 255
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Leuze electronic GmbH + Co. KG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Inductive Sensor"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Error Count" index=32 id=V_ErrorCount

description: Number of errors that occurred in the technology-specific application since power on or restart.
data type: 16-bit UInteger
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[3] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 1 1 1 2 2 2 3 3

octet 8  
bit offset 7 - 0  
subindex 3  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Process Data Conf" index=70 id=V_PD_CONF

data type: 8-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Inactive, true = Active true SSC1
2 1 Boolean false = Inactive, true = Active true SSC2
4 3 Boolean false = Inactive, true = Active true SO
5 4 Boolean false = Inactive, true = Active false TA
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / 5 4 / / / / / / 2 1

Variable "Temperature Warning Settings" index=72 id=V_TEMP

data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer -50..125 Maximum Temperature Warning
2 0 16-bit Integer -50..125 Minimum Temperature Warning

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Event Conf" index=74 id=V_EVENT_CONF

data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 1 Boolean false = Inactive, true = Active true Activate Temperature Error Event
2 2 Boolean false = Inactive, true = Active true Activate Over Temperature Warning Event
3 3 Boolean false = Inactive, true = Active true Activate Under Temperature Warning Event
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 3 2 1 / / / / / /

Variable "LED Indication" index=78 id=V_LED

data type: Boolean
allowed values: false = Low, true = High
default value: true
access rights: rw
Octet 0
bit offset 7 6 5 4 3 2 1 0
element bit sign ext.  

Variable "Teach Select" index=88 id=V_SSP_TI_TeachSelect

description: Selects the switching signal channel for which a teach procedure will be applied.
data type: 8-bit UInteger
allowed values: 1 = SSC.1, 2 = SSC.2
default value: 1
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach Result" index=89 id=V_SSP_TI_TeachResult

description: Shows the complete result information of the teach procedure including current state and result flags.
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = SP1 success, 2 = SP2 success, 3 = SP1, SP2 success, 4 = Wait for command, 5 = Busy, 7 = Error 0 State Indicates the current state of the teach procedure.
2 4 Boolean false = Initial or not ok, true = Ok false Flag SP1 TP1 Indicates the current teach result for the teach point.
3 5 Boolean false = Initial or not ok, true = Ok false Flag SP1 TP2 Indicates the current teach result for the teach point.
4 6 Boolean false = Initial or not ok, true = Ok false Flag SP2 TP1 Indicates the current teach result for the teach point.
5 7 Boolean false = Initial or not ok, true = Ok false Flag SP2 TP2 Indicates the current teach result for the teach point.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit         3 2 1 0

Variable "SSC.1 Param" index=90 id=V_SSP_SSC01_Param

description: Defines the setpoint values for switching signal channel 1.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0 = 50%, 1 = 100% 1 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0 = 50%, 1 = 100% 0 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.1 Config" index=91 id=V_SSP_SSC01_Config

description: Defines the configuration parameter for switching signal channel 1.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 1 Mode Defines the evaluation mode for the switching signal SSC.
3 0 32-bit Integer 0 = Default, 1 = Extended 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.2 Param" index=92 id=V_SSP_SSC02_Param

description: Defines the setpoint values for switching signal channel 2.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..7000 100 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 0..7000 50 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.2 Config" index=93 id=V_SSP_SSC02_Config

description: Defines the configuration parameter for switching signal channel 2.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 1 Mode Defines the evaluation mode for the switching signal SSC.
3 0 32-bit Integer 0 = Default, 1 = Extended, 2..7000 10 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Switching Output" index=94 id=V_Conf_SO1

data type: 80-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 72 8-bit UInteger 0 = Disabled, 1 = PNP, 2 = NPN, 3 = Push-Pull 3 Output Stage Mode
2 64 8-bit UInteger 1 = SSC1, 2 = SSC2, 5 = TA 1 Source
3 56 8-bit UInteger 0 = Disabled, 1 = T-on Delay, 2 = T-off Delay, 3 = T-on and T-off Delay, 4 = One Shot Leading Edge, 5 = One Shot Trailing Edge 0 Timer Mode
4 48 8-bit UInteger 0 = Milliseconds, 1 = Seconds, 2 = Minutes 0 Timer Scale
5 32 16-bit Integer 1..32767 100 Delay Duration
6 16 16-bit Integer 1..32767 1 Divider
7 8 8-bit UInteger Reserved
8 0 8-bit UInteger 0 = Normally Open, 1 = Normally Closed 0 NO/NC Operation

octet 0 1 2 3 4 5 6 7
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 1 2 3 4 5 5 6 6
element bit 7 - 0 7 - 0 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9  
bit offset 15 - 8 7 - 0  
subindex 7 8  
element bit 7 - 0 7 - 0  

Variable "Max Temperature Since Startup" index=205 id=V_MaxTemperature

data type: 16-bit Integer
access rights: ro

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Min Temperature Since Startup" index=206 id=V_MinTemperature

data type: 16-bit Integer
access rights: ro

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Current Temperature" index=207 id=V_CurrentTemperature

data type: 16-bit Integer
access rights: ro

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Number of Detections Since Startup" index=210 id=V_DetectCount

data type: 32-bit Integer
access rights: ro

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Events

CodeTypeNameDescription
16384 (0x4000)ErrorTemperature faultOverload
16912 (0x4210)WarningDevice temperature overrunClear source of heat
16928 (0x4220)WarningDevice temperature underrunInsulate device

Process Data Formatting

Formatting for Process Data id=PI_SSP_PDI8_SSC_2
Subindex 5:
Subindex 4:
Subindex 2:
Subindex 1:

Operator Menus

Identification Menu
V_VendorName
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro

Parameters Menu
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1, ro
V_SSP_SSC01_Param.SP2, ro
V_SSP_SSC01_Config.Logic, ro
V_SSP_SSC01_Config.Mode, ro
V_SSP_SSC01_Config.Hysteresis, ro
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1, ro
V_SSP_SSC02_Param.SP2, ro
V_SSP_SSC02_Config.Logic, ro
V_SSP_SSC02_Config.Mode, ro
V_SSP_SSC02_Config.Hysteresis * 1 + 0 Hz, ro Dec.0

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_ErrorCount
V_DetectCount
V_CurrentTemperature °C
V_MaxTemperature °C
V_MinTemperature °C
V_TEMP.Maximum Temperature Warning * 1 + 0 °C, rw Dec.0
V_TEMP.Minimum Temperature Warning * 1 + 0 °C, rw Dec.0

Maintenance Menus

Identification Menu
V_VendorName
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Service Functions
V_SystemCommand, Button:=129
Description=The parameters of the technology-specific application are set to default values. Identification parameters remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_SystemCommand, Button:=131
Description=The parameters of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1
V_SSP_SSC01_Param.SP2
V_SSP_SSC01_Config.Logic
V_SSP_SSC01_Config.Mode
V_SSP_SSC01_Config.Hysteresis %
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1
V_SSP_SSC02_Param.SP2
V_SSP_SSC02_Config.Logic
V_SSP_SSC02_Config.Mode
V_SSP_SSC02_Config.Hysteresis * 1 + 0 Hz, Dec.0
Teach
V_SSP_TI_TeachSelect
Teach - Single Value
V_SystemCommand, Button:=165
Description=Determine setpoint 1 in a single teach procedure.
V_SystemCommand, Button:=166
Description=Determine setpoint 2 in a single teach procedure.
V_SSP_TI_TeachResult.State
Switching Output Setup (SO)
V_LED
V_Conf_SO1.Output Stage Mode
V_Conf_SO1.Source
V_Conf_SO1.Divider
V_Conf_SO1.NO/NC Operation
If V_Conf_SO1.Timer Scale = 0:
Timer Setup
V_Conf_SO1.Timer Mode
V_Conf_SO1.Timer Scale
V_Conf_SO1.Delay Duration * 1 + 0 ms, Dec.0
If V_Conf_SO1.Timer Scale = 1:
Timer Setup
V_Conf_SO1.Timer Mode
V_Conf_SO1.Timer Scale
V_Conf_SO1.Delay Duration * 1 + 0 s, Dec.0
If V_Conf_SO1.Timer Scale = 2:
Timer Setup
V_Conf_SO1.Timer Mode
V_Conf_SO1.Timer Scale
V_Conf_SO1.Delay Duration * 1 + 0 min, Dec.0
Temperature Alarm Setup (TA)
V_TEMP.Maximum Temperature Warning * 1 + 0 °C, Dec.0
V_TEMP.Minimum Temperature Warning * 1 + 0 °C, Dec.0
Process Data Setup
V_PD_CONF.SSC1
V_PD_CONF.SSC2
V_PD_CONF.SO
V_PD_CONF.TA
Event Menu
V_EVENT_CONF.Activate Temperature Error Event
V_EVENT_CONF.Activate Over Temperature Warning Event
V_EVENT_CONF.Activate Under Temperature Warning Event

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_ErrorCount
V_DetectCount
V_CurrentTemperature °C
V_MaxTemperature °C
V_MinTemperature °C
V_TEMP.Maximum Temperature Warning * 1 + 0 °C, rw Dec.0
V_TEMP.Minimum Temperature Warning * 1 + 0 °C, rw Dec.0
Service Functions
V_SystemCommand, Button:=131
Description=The parameters of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Commissioning Menus

Identification Menu
V_VendorName
V_ProductName
V_ProductText
V_ProductID
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag

Parameters Menu
Service Functions
V_SystemCommand, Button:=129
Description=The parameters of the technology-specific application are set to default values. Identification parameters remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_SystemCommand, Button:=131
Description=The parameters of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1
V_SSP_SSC01_Param.SP2
V_SSP_SSC01_Config.Logic
V_SSP_SSC01_Config.Mode
V_SSP_SSC01_Config.Hysteresis %
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1
V_SSP_SSC02_Param.SP2
V_SSP_SSC02_Config.Logic
V_SSP_SSC02_Config.Mode
V_SSP_SSC02_Config.Hysteresis * 1 + 0 Hz, Dec.0
Teach
V_SSP_TI_TeachSelect
Teach - Single Value
V_SystemCommand, Button:=165
Description=Determine setpoint 1 in a single teach procedure.
V_SystemCommand, Button:=166
Description=Determine setpoint 2 in a single teach procedure.
V_SSP_TI_TeachResult.State
Switching Output Setup (SO)
V_LED
V_Conf_SO1.Output Stage Mode
V_Conf_SO1.Source
V_Conf_SO1.Divider
V_Conf_SO1.NO/NC Operation
If V_Conf_SO1.Timer Scale = 0:
Timer Setup
V_Conf_SO1.Timer Mode
V_Conf_SO1.Timer Scale
V_Conf_SO1.Delay Duration * 1 + 0 ms, Dec.0
If V_Conf_SO1.Timer Scale = 1:
Timer Setup
V_Conf_SO1.Timer Mode
V_Conf_SO1.Timer Scale
V_Conf_SO1.Delay Duration * 1 + 0 s, Dec.0
If V_Conf_SO1.Timer Scale = 2:
Timer Setup
V_Conf_SO1.Timer Mode
V_Conf_SO1.Timer Scale
V_Conf_SO1.Delay Duration * 1 + 0 min, Dec.0
Temperature Alarm Setup (TA)
V_TEMP.Maximum Temperature Warning * 1 + 0 °C, Dec.0
V_TEMP.Minimum Temperature Warning * 1 + 0 °C, Dec.0
Process Data Setup
V_PD_CONF.SSC1
V_PD_CONF.SSC2
V_PD_CONF.SO
V_PD_CONF.TA
Event Menu
V_EVENT_CONF.Activate Temperature Error Event
V_EVENT_CONF.Activate Over Temperature Warning Event
V_EVENT_CONF.Activate Under Temperature Warning Event

Diagnosis Menu
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
V_ErrorCount
V_DetectCount
V_CurrentTemperature °C
V_MaxTemperature °C
V_MinTemperature °C
V_TEMP.Maximum Temperature Warning * 1 + 0 °C, rw Dec.0
V_TEMP.Minimum Temperature Warning * 1 + 0 °C, rw Dec.0
Service Functions
V_SystemCommand, Button:=131
Description=The parameters of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.