| ODT3CL1 |
| Vendor ID |
338 (0x0152) |
 |
| Vendor Name |
Leuze electronic GmbH + Co. KG |
| Vendor Text |
The Sensor People |
| Vendor URL |
www.leuze.com |
| Device ID |
2220 (0x0008ac) |
| DeviceFamily |
Scanner with Distance Data |
| Features |
| Block Parameter |
yes |
| Data Storage |
yes |
| Profile Characteristic |
0x0010 (Device Profile: Measuring and Switching Sensor, 1 channel), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x800c (Function Class: Sensor control), 0x8013 (Function Class: Object detection) |
| Supported Access Locks |
Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: yes |
| Communication |
| IO-Link Revision |
V1.1 |
| Transmission Rate | 230400 bit/s (COM3) |
| Minimum Cycle Time |
0.6 ms |
| SIO Mode Supported |
yes |
| M-Sequence Capability | PREOPERATE = TYPE_0 with 1 octet on-request data OPERATE = TYPE_2_V with 1 octet on-request data ISDU supported |
| Device Variant |
ODT3CL1-2M.3/L6-M8 |
| Description |
ODT3CL1-2M.3/L6 with M8 connector |
| Product ID |
50150018 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M8 connector |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other; OUT2 |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
ODT3CL1-2M.3/L6-200-M8 |
| Description |
ODT3CL1-2M.3/L6 with 200 mm cabel and M8 connector |
| Product ID |
50150019 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M8 connector |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other; OUT2 |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
ODT3CL1-2M.3/L6-200-M12 |
| Description |
ODT3CL1-2M.3/L6 with 200 mm cabel and M12 connector |
| Product ID |
50150020 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M12-4 connector |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other; OUT2 |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
ODT3CL1-2M.3/L6 |
| Description |
ODT3CL1-2M.3/L6 with cable |
| Product ID |
50150021 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | No connector (just the cable) |
| - wire 1 |
brown; L+; V+ |
| - wire 2 |
white; Other; OUT2 |
| - wire 3 |
(light) blue; L-; GND |
| - wire 4 |
black; C/Q; OUT1 |
| Device Variant |
ODT3CL1-2M.3/L6-500-M12 |
| Description |
ODT3CL1-2M.3/L6 with 500 mm cabel and M12 connector |
| Product ID |
50153161 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M12-4 connector |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other; OUT2 |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
ODT3CL1-2M.3/L6-1000-M12 |
| Description |
ODT3CL1-2M.3/L6 with 1000 mm cabel and M12 connector |
| Product ID |
50153162 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M12-4 connector |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other; OUT2 |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
ODT3CL1-2M.3/L6-200-M12.Y3 |
| Description |
ODT3CL1-2M.3/L6 with 200 mm cabel and M12 connector |
| Product ID |
50155341 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M12-4 connector |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other; OUT2 |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
16 |
16-bit Integer |
-32760 = Out of range (-), 0, 32760 = Out of range (+), 32764 = No measurement data, 50..2500 |
|
|
|
|
MDC - Measurement Value |
Shows the current measurement value of the sensing element. |
| 2 |
8 |
8-bit Integer |
|
|
|
|
|
MDC - Scale |
Shows the multiplier for the measurement value of sensor - 10exp(scale). |
| 3 |
0 |
Boolean |
false = Low, true = High |
|
|
|
|
SSC.1 - Switching Signal |
Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config. |
| 4 |
1 |
Boolean |
false = Low, true = High |
|
|
|
|
SSC.2 - Switching Signal |
Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config. |
| 5 |
3 |
Boolean |
false = Measure = off, true = Measure = on |
|
|
|
|
Measure |
Shows wheater measurement is active or not. |
| 6 |
4 |
Boolean |
false = Signal = none, true = Signal = present |
|
|
|
|
Signal |
Shows wheater an evaluable signal is received or not. |
| 7 |
5 |
Boolean |
false = Warning = off, true = Warning = on |
|
|
|
|
Warning |
Display of the warning signal. |
| 8 |
6 |
2-bit UInteger |
0 = Too low, 1 = Low, 2 = Medium, 3 = Good |
|
|
|
|
Quality |
Strength of received signal |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
120 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 2 |
112 |
8-bit UInteger |
|
|
ro |
|
|
Master Cycle Time |
Communication: Current communication cycle duration used by the master. This value defines the process data cycle. |
| 3 |
104 |
8-bit UInteger |
|
|
ro |
|
|
Min Cycle Time |
Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. |
| 4 |
96 |
8-bit UInteger |
|
|
ro |
|
|
M-Sequence Capability |
Communication: Information on the structure and the supported features of the communication messages. |
| 5 |
88 |
8-bit UInteger |
|
17 |
ro |
|
|
IO-Link Revision ID |
Communication: Identifier for the currently used communication protocol revision. |
| 6 |
80 |
8-bit UInteger |
|
|
ro |
|
|
Process Data Input Length |
Communication: Information on width and features of the process input data (Process Data from Device to Master). |
| 7 |
72 |
8-bit UInteger |
|
|
ro |
|
|
Process Data Output Length |
Communication: Information on width of the process output data (Process Data from Master to Device). |
| 8 |
64 |
8-bit UInteger |
|
|
ro |
|
|
Vendor ID 1 |
Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. |
| 9 |
56 |
8-bit UInteger |
|
|
ro |
|
|
Vendor ID 2 |
Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. |
| 10 |
48 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 1 |
Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. |
| 11 |
40 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 2 |
Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. |
| 12 |
32 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 3 |
Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. |
| 13 |
24 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 14 |
16 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 15 |
8 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 16 |
0 |
8-bit UInteger |
|
|
wo |
X |
|
System Command |
Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
0 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Parameter Write Access |
This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. |
| 2 |
1 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Data Storage |
This lock prevents the write access to the device parameters via the data storage mechanism. |
| 3 |
2 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Local Parameterization |
This lock prevents the device settings from being changed via local operating elements on the device. |
| 4 |
3 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Local User Interface |
This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
0 |
4-bit UInteger |
0 = Idle, 1 = Success, 4 = Wait for command, 5 = Busy, 7 = Error |
0 |
|
|
|
State |
Indicates the current state of the teach procedure. |
| 2 |
4 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP1 TP1 |
Indicates the current teach result for the teach point. |
| 3 |
5 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP1 TP2 |
Indicates the current teach result for the teach point. |
| 4 |
6 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP2 TP1 |
Indicates the current teach result for the teach point. |
| 5 |
7 |
Boolean |
false = Initial or not ok, true = Ok |
false |
|
|
|
Flag SP2 TP2 |
Indicates the current teach result for the teach point. |
| Parameters Menu |
| Parameters |
| Switching Signal Channel 1 |
| V_SSP_SSC01_Param.SP1 * 1 + 0 mm, ro Dec.0 |
| V_SSP_SSC01_Param.SP2 * 1 + 0 mm, ro Dec.0 |
| V_SSP_SSC01_Config.Logic, ro |
| V_SSP_SSC01_Config.Mode, ro |
| V_SSP_SSC01_Config.Hysteresis, ro |
| V_AnalysisDepth_SSC1, ro |
| Timer Unit SSC.1 |
| V_TimeModuleEnable_SSC1, ro |
| V_TimeModuleFunc_SSC1, ro |
| V_TimeModuleTime_SSC1 * 0.1 ms, ro Dec.1 |
|
|
| Switching Signal Channel 2 |
| V_SSP_SSC02_Param.SP1 * 1 + 0 mm, ro Dec.0 |
| V_SSP_SSC02_Param.SP2 * 1 + 0 mm, ro Dec.0 |
| V_SSP_SSC02_Config.Logic, ro |
| V_SSP_SSC02_Config.Mode, ro |
| V_SSP_SSC02_Config.Hysteresis, ro |
| V_AnalysisDepth_SSC2, ro |
| Timer Unit SSC.2 |
| V_TimeModuleEnable_SSC2, ro |
| V_TimeModuleFunc_SSC2, ro |
| V_TimeModuleTime_SSC2 * 0.1 ms, ro Dec.1 |
|
|
| Parameters Menu |
| Parameters |
| Switching Signal Channel 1 |
| V_SSP_SSC01_Param.SP1 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC01_Param.SP2 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC01_Config.Logic, rw |
| V_SSP_SSC01_Config.Mode, rw |
| V_SSP_SSC01_Config.Hysteresis, rw |
| V_AnalysisDepth_SSC1 |
| Timer Unit SSC.1 |
| V_TimeModuleEnable_SSC1 |
| V_TimeModuleFunc_SSC1 |
| V_TimeModuleTime_SSC1 * 0.1 ms, Dec.1 |
|
|
| Switching Signal Channel 2 |
| V_SSP_SSC02_Param.SP1 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC02_Param.SP2 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC02_Config.Logic, rw |
| V_SSP_SSC02_Config.Mode, rw |
| V_SSP_SSC02_Config.Hysteresis, rw |
| V_AnalysisDepth_SSC2 |
| Timer Unit SSC.2 |
| V_TimeModuleEnable_SSC2 |
| V_TimeModuleFunc_SSC2 |
| V_TimeModuleTime_SSC2 * 0.1 ms, Dec.1 |
|
|
| Teach |
| V_SSP_TI_TeachSelect |
| Teach - Single Value |
V_SystemCommand, Button:=65 Description=Determine setpoint 1 in a single teach procedure. |
V_SystemCommand, Button:=66 Description=Determine setpoint 2 in a single teach procedure. |
| V_SSP_TI_TeachResult.State |
|
| V_TeachOffset_SSC1 |
| V_TeachOffset_SSC2 |
|
| Teach Button |
| V_DeviceAccessLocks.Local User Interface |
| V_ButtonFunctionLevel1 |
| V_ButtonFunctionLevel2 |
| V_ButtonFunctionLevel3 |
|
| Output Pin Function |
| V_Pin4Function |
| V_Pin2Function |
|
| User Commands |
| V_SystemCommand, Button:=176 |
| V_SystemCommand, Button:=177 |
| V_SystemCommand, Button:=178 |
| V_SystemCommand, Button:=180 |
|
| General Settings |
V_SystemCommand, Button:=128 Description=A warm start is triggered and the device will be set to an initial state. The communication will be interrupted by the device and then reinitiated by the master. |
V_SystemCommand, Button:=129 Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master. |
V_SystemCommand, Button:=130 Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings! |
V_SystemCommand, Button:=131 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
|
| Parameters Menu |
| Parameters |
| Switching Signal Channel 1 |
| V_SSP_SSC01_Param.SP1 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC01_Param.SP2 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC01_Config.Logic, rw |
| V_SSP_SSC01_Config.Mode, rw |
| V_SSP_SSC01_Config.Hysteresis, rw |
| V_AnalysisDepth_SSC1 |
| Timer Unit SSC.1 |
| V_TimeModuleEnable_SSC1 |
| V_TimeModuleFunc_SSC1 |
| V_TimeModuleTime_SSC1 * 0.1 ms, Dec.1 |
|
|
| Switching Signal Channel 2 |
| V_SSP_SSC02_Param.SP1 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC02_Param.SP2 * 1 + 0 mm, rw Dec.0 |
| V_SSP_SSC02_Config.Logic, rw |
| V_SSP_SSC02_Config.Mode, rw |
| V_SSP_SSC02_Config.Hysteresis, rw |
| V_AnalysisDepth_SSC2 |
| Timer Unit SSC.2 |
| V_TimeModuleEnable_SSC2 |
| V_TimeModuleFunc_SSC2 |
| V_TimeModuleTime_SSC2 * 0.1 ms, Dec.1 |
|
|
| Teach |
| V_SSP_TI_TeachSelect |
| Teach - Single Value |
V_SystemCommand, Button:=65 Description=Determine setpoint 1 in a single teach procedure. |
V_SystemCommand, Button:=66 Description=Determine setpoint 2 in a single teach procedure. |
| V_SSP_TI_TeachResult.State |
|
| V_TeachOffset_SSC1 |
| V_TeachOffset_SSC2 |
|
| Teach Button |
| V_DeviceAccessLocks.Local User Interface |
| V_ButtonFunctionLevel1 |
| V_ButtonFunctionLevel2 |
| V_ButtonFunctionLevel3 |
|
| Output Pin Function |
| V_Pin4Function |
| V_Pin2Function |
|
| User Commands |
| V_SystemCommand, Button:=176 |
| V_SystemCommand, Button:=177 |
| V_SystemCommand, Button:=178 |
| V_SystemCommand, Button:=180 |
|
| General Settings |
V_SystemCommand, Button:=128 Description=A warm start is triggered and the device will be set to an initial state. The communication will be interrupted by the device and then reinitiated by the master. |
V_SystemCommand, Button:=129 Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master. |
V_SystemCommand, Button:=130 Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings! |
V_SystemCommand, Button:=131 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.