Version: V1.5Release Date: 2025-12-01


PRK5xC.T3/16
Vendor ID 338 (0x0152) Vendor Logo
Vendor Name Leuze electronic GmbH + Co. KG
Vendor Text The Sensor People
Vendor URL www.leuze.com
Device ID 6022 (0x001786)
DeviceFamily PRK5xC
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x4000 (Common Application Profile: Identification and Diagnosis)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2.3 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_0 with 1 octet on-request data
OPERATE = TYPE_2_5 with 1 octet on-request data
ISDU supported
Device Variant PRK53C.T3/16-M8
Description Polarized Retroreflective Sensor
Product ID 50148160
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant PRK55C.T3/16-M8
Description Polarized Retroreflective Sensor
Product ID 50148192
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant PRK55C.T3/16-200-M12
Description Polarized Retroreflective Sensor
Product ID 50148193
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=PD_ProcessData (condition V_Config.PD input configuration = 0)

ProcessDataIn "PD input" id=PD_ProcessDataIn

bit length: 8
data type: 8-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean SSC - switching signal
2 1 Boolean Warning
3 2 Boolean Status
4 3 Boolean Teach status
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

ProcessDataOut "PD output" id=PO_SSP_PDO8_CSC

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Enable, true = Disable CSC - sensor control Controls the sensor operation. If disabled, a substitute value is applied to the process data.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1

ProcessData id=PD_ProcessDataAdc (condition V_Config.PD input configuration = 1)

ProcessDataIn "PD input" id=PD_ProcessDataInAdc

bit length: 8
data type: 8-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean SSC - switching signal
2 1 7-bit UInteger Measurement value
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 2 1
element bit 6 5 4 3 2 1 0  

ProcessDataOut "PD output" id=PO_SSP_PDO8_CSC_ADC

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Enable, true = Disable CSC - sensor control Controls the sensor operation. If disabled, a substitute value is applied to the process data.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 130 = Restore Factory Settings, 161 = High Sensitive Teach 11% (filled bottle), 162 = Sensitive Teach 18% (empty bottle), 163 = Robust Teach 30% (bottle made of coloured glass), 164 = EasyTune - (reduce sensitivity), 165 = reserved, 166 = reserved, 167 = reserved, 168 = EasyTune + (increase sensitivity), 169 = reserved, 170 = reserved, 171 = reserved, 172 = reserved, 173 = Change Format to High Sensitive 11%, 174 = Change Format to Sensitive 18%, 175 = Change Format to Robust 30%, 176 = Clear ObjectCount, 192 = Back To Box
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Leuze electronic GmbH + Co. KG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 64-octet String UTF-8
default value: "The Sensor People"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
default value: "PRK5xC.T3/16"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Polarized Retroreflective Sensor"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_CP_LocationTag

data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Config" index=64 id=V_Config

data type: 24-bit Record (subindex access not supported)
access rights: rw
modifies other variables

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 22 2-bit UInteger 0 = Default, 1 = Measurement value 0 PD input configuration Configuration of process data content
2 21 Boolean false = Disabled, true = Enabled 0 Key lock Key lock (complies with DeviceAccessLocks - Local User Interface)
3 20 Boolean false = CSC is deactivation, true = CSC is activation 0 PD output configuration Configuration of CSC (sensor control)
4 18 2-bit UInteger 0 = Inverted switching output, 1 = Switching output, 2 = Warning output, 3 = Inverted warning output 0 Out2 function
5 16 2-bit UInteger 0 = reserved (0) 0 reserved reserved
6 14 2-bit UInteger 0 = On delay, 1 = Off delay, 2 = Pulse stretching, 3 = Pulse suppression 1 Delay function Operating function of the internal delay unit
7 12 2-bit UInteger 0 = 1ms, 1 = 10ms, 2 = 100ms, 3 = 1000ms 1 Delay time base Time base of the internal delay unit: 1ms, 10ms, 100ms, 1000ms
8 8 4-bit UInteger 1 Delay multiplier Multiplier of the internal delay unit: 1-15 * delay time base
9 7 Boolean false = reserved (0) 0 reserved reserved
10 6 Boolean false = reserved (0) 0 reserved reserved
11 5 Boolean false = Teach retention non-volatile, true = Teach retention volatile 0 Teach retention Teach retention
12 4 Boolean false = Disabled, true = Enabled 1 EasyTune Enable/disable EasyTune
13 3 Boolean false = reserved (0) 0 reserved reserved
14 2 Boolean false = Out is no object, true = Out is object 1 SSC logic SSC logic: adjusting the switching behavior of the switching signal channel
15 1 Boolean false = reserved (0) 0 reserved reserved
16 0 Boolean false = Disabled, true = Enabled 0 Delay unit Enable/disable internal delay unit (based on object)
Octet 0
bit offset 23 22 21 20 19 18 17 16
subindex 1 2 3 4 5
element bit 1 0     1 0 1 0
Octet 1
bit offset 15 14 13 12 11 10 9 8
subindex 6 7 8
element bit 1 0 1 0 3 2 1 0
Octet 2
bit offset 7 6 5 4 3 2 1 0
subindex 9 10 11 12 13 14 15 16

Variable "Object count" index=70 id=V_ObjectCount

data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Operation hours" index=71 id=V_OperationHours

data type: 32-bit UInteger
access rights: ro

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Teach/command status" index=72 id=V_TeachStatus

data type: 8-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 7 Boolean false = Finished, true = Running Teach/command state Value is re-read after new command. All status bits are valid after finished command.
2 6 Boolean false = No, true = Yes Command accepted
5 3 Boolean false = No, true = Yes Teach error
6 2 Boolean false = No, true = Yes Last values restored
7 1 Boolean false = No, true = Yes Reception level too high
8 0 Boolean false = No, true = Yes Reception level too low
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 1 2 / / / / / / / / / / / / 5 6 7 8

Variable "Setpoints" index=73 id=V_Setpoints

description: Setpoints for the switching signal channel.
data type: 16-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 8-bit UInteger SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
129 (0x81)1 (0x01)Teach error, signal too low
129 (0x81)2 (0x02)Teach error, signal too high

Process Data Formatting

Formatting for Process Data id=PD_ProcessDataIn
Subindex 1:
Subindex 2:
Subindex 3:
Subindex 4:

Formatting for Process Data id=PO_SSP_PDO8_CSC
Subindex 1:

Formatting for Process Data id=PD_ProcessDataInAdc
Subindex 1:
Subindex 2: * -19.608 + 2000 mV Dec.0

Formatting for Process Data id=PO_SSP_PDO8_CSC_ADC
Subindex 1:

Operator Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_DeviceAccessLocks

Parameters Menu
Parameter
Commands
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=192
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
V_SystemCommand, Button:=176
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
V_SystemCommand, Button:=163
V_SystemCommand, Button:=173
V_SystemCommand, Button:=174
V_SystemCommand, Button:=175
V_SystemCommand, Button:=164
V_SystemCommand, Button:=168
Process Data Configuration
V_Config.PD input configuration
V_Config.PD output configuration
General Configuration
V_Config.Key lock
V_Config.SSC logic
V_Config.Out2 function
V_Config.Teach retention
V_Config.EasyTune
Delay Unit Configuration
V_Config.Delay unit
V_Config.Delay function
V_Config.Delay time base
V_Config.Delay multiplier

Diagnosis Menu
Diagnosis
Setpoints
V_Setpoints.SP1 * -9.804 + 2000 mV, Dec.0
V_Setpoints.SP2 * -9.804 + 2000 mV, Dec.0
Teach/Command Status
V_TeachStatus
Object Count
V_ObjectCount
Operation Hours
V_OperationHours * 1 + 0 h, Dec.0
Device Status
V_DeviceStatus

Maintenance Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_DeviceAccessLocks

Parameters Menu
Parameter
Commands
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=192
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
V_SystemCommand, Button:=176
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
V_SystemCommand, Button:=163
V_SystemCommand, Button:=173
V_SystemCommand, Button:=174
V_SystemCommand, Button:=175
V_SystemCommand, Button:=164
V_SystemCommand, Button:=168
Process Data Configuration
V_Config.PD input configuration
V_Config.PD output configuration
General Configuration
V_Config.Key lock
V_Config.SSC logic
V_Config.Out2 function
V_Config.Teach retention
V_Config.EasyTune
Delay Unit Configuration
V_Config.Delay unit
V_Config.Delay function
V_Config.Delay time base
V_Config.Delay multiplier

Diagnosis Menu
Diagnosis
Setpoints
V_Setpoints.SP1 * -9.804 + 2000 mV, Dec.0
V_Setpoints.SP2 * -9.804 + 2000 mV, Dec.0
Teach/Command Status
V_TeachStatus
Object Count
V_ObjectCount
Operation Hours
V_OperationHours * 1 + 0 h, Dec.0
Device Status
V_DeviceStatus

Commissioning Menus

Identification Menu
Identification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_DeviceAccessLocks

Parameters Menu
Parameter
Commands
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=192
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
V_SystemCommand, Button:=176
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
V_SystemCommand, Button:=163
V_SystemCommand, Button:=173
V_SystemCommand, Button:=174
V_SystemCommand, Button:=175
V_SystemCommand, Button:=164
V_SystemCommand, Button:=168
Process Data Configuration
V_Config.PD input configuration
V_Config.PD output configuration
General Configuration
V_Config.Key lock
V_Config.SSC logic
V_Config.Out2 function
V_Config.Teach retention
V_Config.EasyTune
Delay Unit Configuration
V_Config.Delay unit
V_Config.Delay function
V_Config.Delay time base
V_Config.Delay multiplier

Diagnosis Menu
Diagnosis
Setpoints
V_Setpoints.SP1 * -9.804 + 2000 mV, Dec.0
V_Setpoints.SP2 * -9.804 + 2000 mV, Dec.0
Teach/Command Status
V_TeachStatus
Object Count
V_ObjectCount
Operation Hours
V_OperationHours * 1 + 0 h, Dec.0
Device Status
V_DeviceStatus

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.