| PRK3xC.TT3/LG |
| Vendor ID |
338 (0x0152) |
 |
| Vendor Name |
Leuze electronic GmbH + Co. KG |
| Vendor Text |
The Sensor People |
| Vendor URL |
www.leuze.com |
| Device ID |
6138 (0x0017fa) |
| DeviceFamily |
PRK3xC |
| Features |
| Block Parameter |
yes |
| Data Storage |
yes |
| Profile Characteristic |
0x4000 (Common Application Profile: Identification and Diagnosis) |
| Supported Access Locks |
Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no |
| Communication |
| IO-Link Revision |
V1.1 |
| Transmission Rate | 38400 bit/s (COM2) |
| Minimum Cycle Time |
2.3 ms |
| SIO Mode Supported |
yes |
| M-Sequence Capability | PREOPERATE = TYPE_0 with 1 octet on-request data OPERATE = TYPE_2_5 with 1 octet on-request data ISDU supported |
| Device Variant |
PRK35CPP.TT3/LG-M12 |
| Description |
Polarized Retroreflective Sensor |
| Product ID |
50150318 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M12-4 connector |
| Connection Symbol |
 |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
PRK35CPP.TT3/LG |
| Description |
Polarized Retroreflective Sensor |
| Product ID |
50150319 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | No connector (just the cable) |
| - wire 1 |
brown; L+; V+ |
| - wire 2 |
white; Other; OUT2 |
| - wire 3 |
(light) blue; L-; GND |
| - wire 4 |
black; C/Q; OUT1 |
| Device Variant |
PRK35CPP.TT3/LG-200-M12 |
| Description |
Polarized Retroreflective Sensor |
| Product ID |
50150320 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M12-4 connector |
| Connection Symbol |
 |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| Device Variant |
PRK33CPP.TT3/LG-M8 |
| Description |
Polarized Retroreflective Sensor |
| Product ID |
50150359 |
| Device Icon |
 |
| Device Symbol |
 |
| Connection Type | M8 connector |
| Connection Symbol |
 |
| - pin 1 |
brown; L+ |
| - pin 2 |
white; Other |
| - pin 3 |
(light) blue; L- |
| - pin 4 |
black; C/Q |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
120 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 2 |
112 |
8-bit UInteger |
|
|
ro |
|
|
Master Cycle Time |
Communication: Current communication cycle duration used by the master. This value defines the process data cycle. |
| 3 |
104 |
8-bit UInteger |
|
|
ro |
|
|
Min Cycle Time |
Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. |
| 4 |
96 |
8-bit UInteger |
|
|
ro |
|
|
M-Sequence Capability |
Communication: Information on the structure and the supported features of the communication messages. |
| 5 |
88 |
8-bit UInteger |
|
17 |
ro |
|
|
IO-Link Revision ID |
Communication: Identifier for the currently used communication protocol revision. |
| 6 |
80 |
8-bit UInteger |
|
|
ro |
|
|
Process Data Input Length |
Communication: Information on width and features of the process input data (Process Data from Device to Master). |
| 7 |
72 |
8-bit UInteger |
|
|
ro |
|
|
Process Data Output Length |
Communication: Information on width of the process output data (Process Data from Master to Device). |
| 8 |
64 |
8-bit UInteger |
|
|
ro |
|
|
Vendor ID 1 |
Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. |
| 9 |
56 |
8-bit UInteger |
|
|
ro |
|
|
Vendor ID 2 |
Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. |
| 10 |
48 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 1 |
Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. |
| 11 |
40 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 2 |
Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. |
| 12 |
32 |
8-bit UInteger |
|
|
ro |
|
|
Device ID 3 |
Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. |
| 13 |
24 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 14 |
16 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 15 |
8 |
8-bit UInteger |
|
|
ro |
|
|
Reserved |
|
| 16 |
0 |
8-bit UInteger |
|
|
wo |
X |
|
System Command |
Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
120 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 1 |
|
| 2 |
112 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 2 |
|
| 3 |
104 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 3 |
|
| 4 |
96 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 4 |
|
| 5 |
88 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 5 |
|
| 6 |
80 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 6 |
|
| 7 |
72 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 7 |
|
| 8 |
64 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 8 |
|
| 9 |
56 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 9 |
|
| 10 |
48 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 10 |
|
| 11 |
40 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 11 |
|
| 12 |
32 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 12 |
|
| 13 |
24 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 13 |
|
| 14 |
16 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 14 |
|
| 15 |
8 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 15 |
|
| 16 |
0 |
8-bit UInteger |
|
|
|
|
|
Device-specific Parameter 16 |
|
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
0 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Parameter Write Access |
This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. |
| 2 |
1 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Data Storage |
This lock prevents the write access to the device parameters via the data storage mechanism. |
| 3 |
2 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Local Parameterization |
This lock prevents the device settings from being changed via local operating elements on the device. |
| 4 |
3 |
Boolean |
false = Unlocked, true = Locked |
|
|
|
|
Local User Interface |
This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
| subindex |
bit offset |
data type |
allowed values |
default value |
acc. restr. |
mod. other var. |
excl. from DS |
name |
description |
| 1 |
22 |
2-bit UInteger |
0 = Default, 1 = Measurement value |
0 |
|
|
|
PD input configuration |
Configuration of process data content |
| 2 |
21 |
Boolean |
false = Disabled, true = Enabled |
0 |
|
|
|
Key lock |
Key lock (complies with DeviceAccessLocks - Local User Interface) |
| 3 |
20 |
Boolean |
false = CSC is deactivation, true = CSC is activation |
0 |
|
|
|
PD output configuration |
Configuration of CSC (sensor control) |
| 4 |
18 |
2-bit UInteger |
0 = Inverted switching output, 1 = Switching output, 2 = Warning output, 3 = Inverted warning output |
0 |
|
|
|
Out2 function |
|
| 5 |
16 |
2-bit UInteger |
0 = reserved (0) |
0 |
|
|
|
reserved |
reserved |
| 6 |
14 |
2-bit UInteger |
0 = On delay, 1 = Off delay, 2 = Pulse stretching, 3 = Pulse suppression |
1 |
|
|
|
Delay function |
Operating function of the internal delay unit |
| 7 |
12 |
2-bit UInteger |
0 = 1ms, 1 = 10ms, 2 = 100ms, 3 = 1000ms |
1 |
|
|
|
Delay time base |
Time base of the internal delay unit: 1ms, 10ms, 100ms, 1000ms |
| 8 |
8 |
4-bit UInteger |
|
1 |
|
|
|
Delay multiplier |
Multiplier of the internal delay unit: 1-15 * delay time base |
| 9 |
7 |
Boolean |
false = reserved (0) |
0 |
|
|
|
reserved |
reserved |
| 10 |
6 |
Boolean |
false = reserved (0) |
0 |
|
|
|
reserved |
reserved |
| 11 |
5 |
Boolean |
false = Teach retention non-volatile, true = Teach retention volatile |
0 |
|
|
|
Teach retention |
Teach retention |
| 12 |
4 |
Boolean |
false = Disabled, true = Enabled |
1 |
|
|
|
EasyTune |
Enable/disable EasyTune |
| 13 |
3 |
Boolean |
false = reserved (0) |
0 |
|
|
|
reserved |
reserved |
| 14 |
2 |
Boolean |
false = Out is no object, true = Out is object |
0 |
|
|
|
SSC logic |
SSC logic: adjusting the switching behavior of the switching signal channel |
| 15 |
1 |
Boolean |
false = Disabled, true = Enabled |
1 |
|
|
|
Tracking |
Enable or disable the internal tracking function (automatic contamination compensation) |
| 16 |
0 |
Boolean |
false = Disabled, true = Enabled |
0 |
|
|
|
Delay unit |
Enable/disable internal delay unit (based on object) |
| Parameters Menu |
| Parameter |
| Commands |
V_SystemCommand, Button:=130 Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings! |
V_SystemCommand, Button:=192 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
| V_SystemCommand, Button:=176 |
| V_SystemCommand, Button:=161 |
| V_SystemCommand, Button:=162 |
| V_SystemCommand, Button:=163 |
| V_SystemCommand, Button:=173 |
| V_SystemCommand, Button:=174 |
| V_SystemCommand, Button:=175 |
| V_SystemCommand, Button:=164 |
| V_SystemCommand, Button:=168 |
|
| Process Data Configuration |
| V_Config.PD input configuration |
| V_Config.PD output configuration |
|
| General Configuration |
| V_Config.Key lock |
| V_Config.SSC logic |
| V_Config.Out2 function |
| V_Config.Teach retention |
| V_Config.EasyTune |
| V_Config.Tracking |
|
| Delay Unit Configuration |
| V_Config.Delay unit |
| V_Config.Delay function |
| V_Config.Delay time base |
| V_Config.Delay multiplier |
|
| Parameters Menu |
| Parameter |
| Commands |
V_SystemCommand, Button:=130 Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings! |
V_SystemCommand, Button:=192 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
| V_SystemCommand, Button:=176 |
| V_SystemCommand, Button:=161 |
| V_SystemCommand, Button:=162 |
| V_SystemCommand, Button:=163 |
| V_SystemCommand, Button:=173 |
| V_SystemCommand, Button:=174 |
| V_SystemCommand, Button:=175 |
| V_SystemCommand, Button:=164 |
| V_SystemCommand, Button:=168 |
|
| Process Data Configuration |
| V_Config.PD input configuration |
| V_Config.PD output configuration |
|
| General Configuration |
| V_Config.Key lock |
| V_Config.SSC logic |
| V_Config.Out2 function |
| V_Config.Teach retention |
| V_Config.EasyTune |
| V_Config.Tracking |
|
| Delay Unit Configuration |
| V_Config.Delay unit |
| V_Config.Delay function |
| V_Config.Delay time base |
| V_Config.Delay multiplier |
|
| Parameters Menu |
| Parameter |
| Commands |
V_SystemCommand, Button:=130 Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings! |
V_SystemCommand, Button:=192 Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port! |
| V_SystemCommand, Button:=176 |
| V_SystemCommand, Button:=161 |
| V_SystemCommand, Button:=162 |
| V_SystemCommand, Button:=163 |
| V_SystemCommand, Button:=173 |
| V_SystemCommand, Button:=174 |
| V_SystemCommand, Button:=175 |
| V_SystemCommand, Button:=164 |
| V_SystemCommand, Button:=168 |
|
| Process Data Configuration |
| V_Config.PD input configuration |
| V_Config.PD output configuration |
|
| General Configuration |
| V_Config.Key lock |
| V_Config.SSC logic |
| V_Config.Out2 function |
| V_Config.Teach retention |
| V_Config.EasyTune |
| V_Config.Tracking |
|
| Delay Unit Configuration |
| V_Config.Delay unit |
| V_Config.Delay function |
| V_Config.Delay time base |
| V_Config.Delay multiplier |
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.