| Version: V2.2 | Release Date: 2024-02-07 |
| ODS9Lx.8/LAK-100-M12 | ||
|---|---|---|
| Vendor ID | 338 (0x0152) | ![]() |
| Vendor Name | Leuze electronic GmbH + Co. KG | |
| Vendor Text | The Sensor People | |
| Vendor URL | http://www.leuze.com | |
| Device ID | 2170 (0x00087a) | |
| DeviceFamily | Optical distance sensor | |
| Features | ||
| Block Parameter | yes | |
| Data Storage | yes | |
| Profile Characteristic | 0x0001 (Device Profile: Generic Profiled Sensor), 0x000c (Device Profile: Measuring Sensor, sensor control function), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8001 (Function Class: Multiple switching signal), 0x8004 (Function Class: Teach channel) | |
| Supported Access Locks | Parameter: no, Data Storage: yes, Local Parameterization: yes, Local User Interface: yes | |
| Communication | ||
| IO-Link Revision | V1.1 | |
| Transmission Rate | 230400 bit/s (COM3) | |
| Minimum Cycle Time | 0.5 ms | |
| SIO Mode Supported | yes | |
| M-Sequence Capability | PREOPERATE = TYPE_0 with 1 octet on-request data OPERATE = TYPE_2_V with 1 octet on-request data ISDU supported | |
| Device Variant | ODS9L2.8/LAK-100-M12 | |
| Description | Optical distance sensor | |
| Product ID | 50137820 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M12-5 connector | |
| Connection Symbol | ![]() | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other; Analog Output mA/V | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| - pin 5 | grey (slate); N24; Multifunction Input | |
| Device Variant | ODS9L1.8/LAK-100-M12 | |
| Description | Optical distance sensor | |
| Product ID | 50146442 | |
| Device Icon | ||
| Device Symbol | ![]() | |
| Connection Type | M12-5 connector | |
| Connection Symbol | ![]() | |
| - pin 1 | brown; L+ | |
| - pin 2 | white; Other; Analog Output mA/V | |
| - pin 3 | (light) blue; L- | |
| - pin 4 | black; C/Q | |
| - pin 5 | grey (slate); N24; Multifunction Input | |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit Integer | -32760 = Out Of Range (-), 32760 = Out Of Range (+), 32764 = No Measurement Data, -32000..32000 | Distance Value | |||||
| 2 | 8 | 8-bit Integer | -5 = Resolution 0.01 mm, -4 = Resolution 0.1 mm, 0 | Distance Scale | |||||
| 3 | 0 | Boolean | false = Bit0=0 - SSC1 Off, true = Bit0=1 - SSC1 On | Status Bit 0: SSC1 Output State | |||||
| 4 | 1 | Boolean | false = Bit1=0 - SSC2 Off, true = Bit1=1 - SSC2 On | Status Bit 1: SSC2 Output State | |||||
| 5 | 2 | Boolean | false = Bit2=0, true = Bit2=1 | Status Bit 2: reserved | |||||
| 6 | 3 | Boolean | false = Bit3=0 - No Measurement (Startup, Teach or deactivated), true = Bit3=1 - Measurement is Running | Status Bit 3: Measure State | |||||
| 7 | 4 | Boolean | false = Bit4=0 - No Signal received: no measurement value available, true = Bit4=1 - Signal and measurement value available | Status Bit 4: Signal available | |||||
| 8 | 5 | Boolean | false = Bit5=0 - No Warning, true = Bit5=1 - Warning (low signal) | Status Bit 5: Warning (low signal) | |||||
| 9 | 6 | Boolean | false = Bit6=0, true = Bit6=1 | Status Bit 6: reserved | |||||
| 10 | 7 | Boolean | false = Bit7=0 - Toggle bit low, true = Bit7=1 - Toggle bit high | Status Bit 7: Toggle bit |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 1 | |||||||
| element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 1 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 2 | |||||||
| element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | false = Disable request inactive, true = Disable request active | Transducer Disable |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 1 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | ro | Reserved | |||||
| 2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
| 3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
| 4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
| 5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
| 6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
| 7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
| 8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
| 9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
| 10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
| 11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
| 12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
| 13 | 24 | 8-bit UInteger | ro | Reserved | |||||
| 14 | 16 | 8-bit UInteger | ro | Reserved | |||||
| 15 | 8 | 8-bit UInteger | ro | Reserved | |||||
| 16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 120 | 8-bit UInteger | Device-specific Parameter 1 | ||||||
| 2 | 112 | 8-bit UInteger | Device-specific Parameter 2 | ||||||
| 3 | 104 | 8-bit UInteger | Device-specific Parameter 3 | ||||||
| 4 | 96 | 8-bit UInteger | Device-specific Parameter 4 | ||||||
| 5 | 88 | 8-bit UInteger | Device-specific Parameter 5 | ||||||
| 6 | 80 | 8-bit UInteger | Device-specific Parameter 6 | ||||||
| 7 | 72 | 8-bit UInteger | Device-specific Parameter 7 | ||||||
| 8 | 64 | 8-bit UInteger | Device-specific Parameter 8 | ||||||
| 9 | 56 | 8-bit UInteger | Device-specific Parameter 9 | ||||||
| 10 | 48 | 8-bit UInteger | Device-specific Parameter 10 | ||||||
| 11 | 40 | 8-bit UInteger | Device-specific Parameter 11 | ||||||
| 12 | 32 | 8-bit UInteger | Device-specific Parameter 12 | ||||||
| 13 | 24 | 8-bit UInteger | Device-specific Parameter 13 | ||||||
| 14 | 16 | 8-bit UInteger | Device-specific Parameter 14 | ||||||
| 15 | 8 | 8-bit UInteger | Device-specific Parameter 15 | ||||||
| 16 | 0 | 8-bit UInteger | Device-specific Parameter 16 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | false = Unlocked, true = Locked | Parameter Write Access | This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. | ||||
| 2 | 1 | Boolean | false = Unlocked, true = Locked | Data Storage | This lock prevents the write access to the device parameters via the data storage mechanism. | ||||
| 3 | 2 | Boolean | false = Unlocked, true = Locked | Local Parameterization | This lock prevents the device settings from being changed via local operating elements on the device. | ||||
| 4 | 3 | Boolean | false = Unlocked, true = Locked | Local User Interface | This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 | 255 - 248 | 247 - 240 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 | 191 - 184 | 183 - 176 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 |
| octet | 32 | 33 | 34 | 35 | 36 | 37 | ||
| bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | 2 | 3 | 4 | 5 | ||
| bit offset | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||
| subindex | 1 | 1 | 1 | 2 | 2 | 2 | ||
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
| octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
| bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
| octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
| bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
| octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | 4-bit UInteger | 0 = Idle. No Teach since power-on, 1 = Teach of SP1 succeeded, 2 = Teach of SP2 succeeded, 3 = Teach of SP1 and SP2 succeeded, 5 = Busy. Teach is running, 7 = Teach Error, 12 = Other Teach succeeded (Analog or Offset) | TI Result - State | |||||
| 2 | 4 | Boolean | false = No teach of SP1 TP1 since power-on or teach error, true = Teach of SP1 TP1 was successful | TI Result - Flag SP1 TP1 | |||||
| 3 | 5 | Boolean | false = No teach of SP1 TP2 since power-on or teach error, true = Teach of SP1 TP2 was successful | TI Result - Flag SP1 TP2 | |||||
| 4 | 6 | Boolean | false = No teach of SP2 TP1 since power-on or teach error, true = Teach of SP2 TP1 was successful | TI Result - Flag SP2 TP1 | |||||
| 5 | 7 | Boolean | false = No teach of SP2 TP2 since power-on or teach error, true = Teach of SP1 TP2 was successful | TI Result - Flag SP2 TP2 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 5 | 4 | 3 | 2 | 1 | |||
| element bit | 3 | 2 | 1 | 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit Integer | -10000..10000 | 7500 | SP1 | Value of distant setpoint | |||
| 2 | 0 | 16-bit Integer | -10000..10000 | 5000 | SP2 | Value of near setpoint |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 2 | 2 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 24 | 8-bit UInteger | 0 = high active, 1 = low active | 0 | Logic | Output level of switching output when object is detected | |||
| 2 | 16 | 8-bit UInteger | 0 = deactivated, 1 = single point mode (object), 2 = window mode, 3 = two point mode, 128 = single point mode (background) | 1 | Mode | Configuration of the switching edge positions from one or both setpoints, using hysteresis and others. | |||
| 3 | 0 | 16-bit UInteger | 0..32000 | 200 | Hyst | distance range between the two opposite switching edges related to the same setpoint |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 2 | 3 | 3 | ||||
| element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 16 | 16-bit Integer | -10000..10000 | 7500 | SP1 | Value of distant setpoint | |||
| 2 | 0 | 16-bit Integer | -10000..10000 | 5000 | SP2 | Value of near setpoint |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 1 | 2 | 2 | ||||
| element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 24 | 8-bit UInteger | 0 = high active, 1 = low active | 0 | Logic | Output level of switching output when object is detected | |||
| 2 | 16 | 8-bit UInteger | 0 = deactivated, 1 = single point mode (object), 2 = window mode, 3 = two point mode, 128 = single point mode (background) | 1 | Mode | Configuration of the switching edge positions from one or both setpoints, using hysteresis and others. | |||
| 3 | 0 | 16-bit UInteger | 0..32000 | 200 | Hyst | distance range between the two opposite switching edges related to the same setpoint |
| octet | 0 | 1 | 2 | 3 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 1 | 2 | 3 | 3 | ||||
| element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | ||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 0 | Boolean | false = cleared bit | Zero | |||||
| 2 | 1 | Boolean | false = no measurement (Startup, Teach or deactivated), true = measurement is running | Measure | |||||
| 3 | 2 | Boolean | false = signal too less: no measurement value available, true = signal and measurement value available | Signal | |||||
| 4 | 3 | Boolean | false = No Warning, true = Warning: weak Signal | Warning | |||||
| 5 | 4 | Boolean | false = Substitutional value sent to measurement output, true = Regular value sent to measurement output | Value | |||||
| 6 | 5 | Boolean | false = Outside calibrated range, true = Inside calibrated range | Calibrated Range | |||||
| 7 | 6 | Boolean | false = Outside limited accuracy range, true = Inside limited accuracy range | Limited Accuracy | |||||
| 8 | 7 | Boolean | false = Activated, true = deactivated | deactivated | |||||
| 9 | 8 | Boolean | false = Trigger Toggle Clear, true = Trigger Toggle Set | Trigger Toggle | |||||
| 10 | 9 | Boolean | false = SSC 1 inactive, true = SSC 1 active | SSC1 State | |||||
| 11 | 10 | Boolean | false = SSC 2 inactive, true = SSC 2 active | SSC2 State | |||||
| 12 | 11 | Boolean | false = SSC 3 inactive, true = SSC 3 active | SSC3 State | |||||
| 13 | 12 | Boolean | false = Analog Output outside configured range, true = Analog Output inside configured range | Analog In Range | |||||
| 14 | 13 | Boolean | false = Analog Output not lower than configures minimum, true = Analog Output lower than configured minimum | Analog Out Min | |||||
| 15 | 14 | Boolean | false = Analog Output not above configured minimum, true = Analog Output higher than configured maximum | Analog Out Max | |||||
| 16 | 15 | Boolean | false = No laser error, true = Laser error detected | Laser Error | |||||
| 17 | 16 | Boolean | false = Option bit 1 clear, true = Option bit 1 set | Option 1 | |||||
| 18 | 17 | Boolean | false = Option bit 2 clear, true = Option bit 2 set | Option 2 | |||||
| 19 | 18 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 20 | 19 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 21 | 20 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 22 | 21 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 23 | 22 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 24 | 23 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 25 | 24 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 26 | 25 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 27 | 26 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 28 | 27 | Boolean | false = reserved bit clear, true = reserved bit set | reserved | |||||
| 29 | 28 | Boolean | false = -, true = Teach busy (running) | Teach Busy | |||||
| 30 | 29 | Boolean | false = -, true = Last Teach succeeded | Teach Success | |||||
| 31 | 30 | Boolean | false = -, true = Last Teach failed | Teach Error | |||||
| 32 | 31 | Boolean | false = -, true = Reserved bit set | Teach Reserved |
| bit offset | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| subindex | 32 | 31 | 30 | 29 | 28 | 27 | 26 | 25 |
| bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| subindex | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 |
| bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| subindex | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
| bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| subindex | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 56 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 9 | PDIn bit 0 assignment | ||||
| 2 | 48 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 10 | PDIn bit 1 assignment | ||||
| 3 | 40 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 0 | PDIn bit 2 assignment | ||||
| 4 | 32 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 1 | PDIn bit 3 assignment | ||||
| 5 | 24 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 2 | PDIn bit 4 assignment | ||||
| 6 | 16 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 3 | PDIn bit 5 assignment | ||||
| 7 | 8 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 0 | PDIn bit 6 assignment | ||||
| 8 | 0 | 8-bit UInteger | 0 = Zero, 1 = Measure, 2 = Signal, 3 = Warning, 4 = Value, 5 = Calibrated Range, 6 = Limited Accuracy, 7 = deactivated, 8 = Trigger Toggle, 9 = SSC1 State, 10 = SSC2 State, 11 = SSC3 State, 12 = Analog In Range, 13 = Analog Out Min, 14 = Analog Out Max, 15 = Laser Error, 16 = Option 1, 17 = Option 2, 18 = reserved, 19 = reserved, 20 = reserved, 21 = reserved, 22 = reserved, 23 = reserved, 24 = reserved, 25 = reserved, 26 = reserved, 27 = reserved, 28 = Teach Busy, 29 = Teach Success, 30 = Teach Error, 31 = Teach Reserved | 8 | PDIn bit 7 assignment |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
| subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
| octet | 8 | 9 | 10 | 11 | ||||
| bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
| subindex | 9 | 10 | 11 | 12 | ||||
| element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | ||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | |||||||
| bit offset | 7 - 0 | |||||||
| element bit | 7 - 0 | |||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| octet | 0 | 1 | ||||||
| bit offset | 15 - 8 | 7 - 0 | ||||||
| element bit | 15 - 8 | 7 - 0 | ||||||
| subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 56 | 32-bit Integer | MDC Descr - Lower Limit | ||||||
| 2 | 24 | 32-bit Integer | MDC Descr - Upper Limit | ||||||
| 3 | 8 | 16-bit Integer | MDC Descr - Unit | ||||||
| 4 | 0 | 8-bit Integer | MDC Descr - Scale |
| octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
| bit offset | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 |
| subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
| element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
| octet | 8 | 9 | 10 | |||||
| bit offset | 23 - 16 | 15 - 8 | 7 - 0 | |||||
| subindex | 3 | 3 | 4 | |||||
| element bit | 15 - 8 | 7 - 0 | 7 - 0 | |||||
| Code | Type | Name | Description |
|---|---|---|---|
| 6398 (0x18fe) | Warning | Test Event Warning | Test Event Warning |
| 6399 (0x18ff) | Error | Test Event Error | Test Event Error |
| Formatting for Process Data id=V_PDIn |
|---|
| Subindex 1: * 1 + 0 mm Dec.2 |
| Subindex 2: |
| Subindex 3: |
| Subindex 4: |
| Subindex 6: |
| Subindex 7: |
| Subindex 8: |
| Subindex 10: |
| Formatting for Process Data id=V_PDOut |
|---|
| Subindex 1: |
| Identification Menu | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
| Diagnosis Menu |
|---|
| V_ProcessDataInput |
| V_ProcessDataOutput |
| V_MDC_Descr |
| V_SysState |
| V_X_SysStateToStatusBits |
| V_IntTimeCnt |
| V_Resolution |
| V_OperatingRangeMin |
| V_OperatingRangeMax |
| V_MeasuringRangeMin |
| V_MeasuringRangeMax |
| V_Temperature |
| Identification Menu | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
| Parameters Menu | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
|
| Diagnosis Menu |
|---|
| V_ProcessDataInput |
| V_ProcessDataOutput |
| V_MDC_Descr |
| V_SysState |
| V_X_SysStateToStatusBits |
| V_IntTimeCnt |
| V_Resolution |
| V_OperatingRangeMin |
| V_OperatingRangeMax |
| V_MeasuringRangeMin |
| V_MeasuringRangeMax |
| V_Temperature |
| Identification Menu | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
| Parameters Menu | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
| ||||||||||||||||||||||||
|
| Diagnosis Menu |
|---|
| V_ProcessDataInput |
| V_ProcessDataOutput |
| V_MDC_Descr |
| V_SysState |
| V_X_SysStateToStatusBits |
| V_IntTimeCnt |
| V_Resolution |
| V_OperatingRangeMin |
| V_OperatingRangeMax |
| V_MeasuringRangeMin |
| V_MeasuringRangeMax |
| V_Temperature |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.