Version: V1.0Release Date: 2025-02-14


CRT648-150/LT-M12
Vendor ID 338 (0x0152) Vendor Logo
Vendor Name Leuze electronic GmbH + Co. KG
Vendor Text The Sensor People
Vendor URL www.leuze.com
Device ID 5301 (0x0014b5)
DeviceFamily Color sensor
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8103 (Function Class: ?Unknown?)
Supported Access Locks Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: yes
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 4 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_2 with 2 octets on-request data
OPERATE = TYPE_2_V with 1 octet on-request data
ISDU supported
Device Variant CRT648-150/LT-M12
Description Color sensor
Product ID 50152608
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Symbol Connection Symbol
Connection Description Plug, M12, 4-pin
- pin 1 brown; L+; +Ub
- pin 2 white; Other; QA
- pin 3 (light) blue; L-; -Ub
- pin 4 black; C/Q; C/Q

ProcessData id=P_Switching_Output

ProcessDataIn "Switching Output" id=PI_Switching_Output

bit length: 24
data type: 24-bit Record

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 16-bit UInteger 0..100 ro Signal quality
2 1 Boolean ro Signal quality bit
3 0 Boolean ro Q1
Octet 0
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 1
bit offset 15 14 13 12 11 10 9 8
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / 2 3

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 126 = Locator Start, 127 = Locator Stop, 128 = Device Reset, 129 = Application Reset, 130 = Restore Factory Settings, 131 = Back-to-box, 160 = Emitter OFF, 161 = Emitter ON, 162 = Reset switching output, 169 = Trigger Input Pin, 170 = Trigger ON, 171 = Trigger OFF, 208 = Teach Apply, 209 = Single value teach, 215 = Color scan start, 216 = Color scan stop, 223 = Teach cancel
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked 0 Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Leuze electronic GmbH + Co. KG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 64-octet String UTF-8
default value: "The Sensor People"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
default value: "CRT648-150/LT-M12"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[8] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5 6 7
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128
subindex 1 1 1 2 2 2 3 3

octet 8 9 10 11 12 13 14 15
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 3 4 4 4 5 5 5 6

octet 16 17 18 19 20 21 22 23
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 6 6 7 7 7 8 8 8

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Temperature" index=82 id=V_Temperature

data type: 40-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit Integer ro Operating temperature
2 24 8-bit Integer ro Max. operating temperature since restart
3 16 8-bit Integer ro Min. operating temperature since restart
4 8 8-bit Integer ro Max. lifetime temperature
5 0 8-bit Integer ro Min. lifetime temperature

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 4 5  
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Operating data" index=88 id=V_Operating_data

data type: 64-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit UInteger ro Counter operating hours
2 0 32-bit UInteger ro Counter switch cycle

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Electronic data sheet" index=95 id=V_Electronic_data_sheet

data type: 624-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 536 11-octet String UTF-8 ro Measurement range
2 256 35-octet String UTF-8 ro Type of light and laser class
3 192 8-octet String UTF-8 ro No-load current
4 128 8-octet String UTF-8 ro Switching frequency
5 88 5-octet String UTF-8 ro Warm-up time
6 0 11-octet String UTF-8 ro Ambient temperature

octet 0 1 2 3 4 5 6 7
bit offset 623 - 616 615 - 608 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560
subindex 1 1 1 1 1 1 1 1

octet 8 9 10 11 12 13 14 15
bit offset 559 - 552 551 - 544 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496
subindex 1 1 1 2 2 2 2 2

octet 16 17 18 19 20 21 22 23
bit offset 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432
subindex 2 2 2 2 2 2 2 2

octet 24 25 26 27 28 29 30 31
bit offset 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368
subindex 2 2 2 2 2 2 2 2

octet 32 33 34 35 36 37 38 39
bit offset 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304
subindex 2 2 2 2 2 2 2 2

octet 40 41 42 43 44 45 46 47
bit offset 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240
subindex 2 2 2 2 2 2 3 3

octet 48 49 50 51 52 53 54 55
bit offset 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176
subindex 3 3 3 3 3 3 4 4

octet 56 57 58 59 60 61 62 63
bit offset 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112
subindex 4 4 4 4 4 4 5 5

octet 64 65 66 67 68 69 70 71
bit offset 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48
subindex 5 5 5 6 6 6 6 6

octet 72 73 74 75 76 77  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 6 6 6 6 6 6  

Variable "Color C1 at output Q1" index=96 id=V_Color_C1_at_output_Q1

data type: 96-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 88 8-bit UInteger 0 = Finest tolerance level, 1 = 2nd tolerance level, 2 = 3rd tolerance level, 3 = 4th tolerance level, 4 = 5th tolerance level, 5 = 6th tolerance level, 6 = 7th tolerance level, 7 = 8th tolerance level, 8 = Roughest tolerance level 3 rw Tolerance
2 80 8-bit UInteger 0 = NO, 1 = NC 0 rw NO / NC
3 72 8-bit UInteger 0 = Disable, 1 = Output 0 rw Function switching output
4 64 8-bit UInteger 0 = Off, 1 = On 1 rw Energy evaluation
5 48 16-bit UInteger 0..65535 0 rw Counter
6 32 16-bit UInteger 0..65535 0 rw On-delay
7 16 16-bit UInteger 0..65535 0 rw Off-delay
8 0 16-bit UInteger 0..65535 0 rw Impulse (one shot)

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 2 3 4 5 5 6 6
element bit 7 - 0 7 - 0 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 7 7 8 8  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Color Tolerances C1" index=128 id=V_Color_Tolerances_C1

data type: 96-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 80 16-bit UInteger 0..4095 1365 rw Ratio red
2 64 16-bit UInteger 0..4095 1365 rw Ratio green
3 48 16-bit UInteger 0..4095 4095 rw Energy
4 32 16-bit UInteger 0..4095 65 rw Red tolerance
5 16 16-bit UInteger 0..4095 65 rw Green tolerance
6 0 16-bit UInteger 0..4095 75 rw Energy tolerance

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 2 2 3 3 4 4
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 5 5 6 6  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Function Q all" index=176 id=V_Function_Q_all

data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = 3 Hz, 1 = 30 Hz, 2 = 100 Hz, 3 = 300 Hz, 4 = 500 Hz, 5 = 1500 Hz, 6 = 3000 Hz 1 rw Swichting frequency/ Averaging

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Signal quality level" index=196 id=V_Signal_quality_level

data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 10..90 10 rw Signal quality level

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Switching output Teach-In" index=203 id=V_Switching_output_Teach_In

data type: 8-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Q1, 1 = Q1 1 rw Teach channel

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Teach-in-status" index=204 id=V_Teach_in_status

data type: 8-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = Teach successful, 2 = Teach successful, 3 = Teach successful, 4 = Wait for command, 5 = Busy, 7 = Error ro Teach status
2 4 Boolean false = -, true = Teach successful ro Teach flag SP1 -> TP1
3 5 Boolean false = -, true = Teach successful ro Teach flag SP1 -> TP2
4 6 Boolean false = -, true = Teach successful ro Teach flag SP2 -> TP1
5 7 Boolean false = -, true = Teach successful ro Teach flag SP2 -> TP2
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit         3 2 1 0

Variable "Current signal quality" index=207 id=V_Current_signal_quality

data type: 8-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0..100 ro Current signal quality

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Input" index=208 id=V_Input

data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Off, 2 = Key lock, 3 = Trigger, 4 = External Teach 4 rw Input Configuration

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Display" index=224 id=V_Display

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Screensaver OFF, 1 = Screensaver ON 1 rw Screensaver
2 0 8-bit UInteger 0 = Display read from back, 1 = Display read from front 1 rw Rotate display

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Events

CodeTypeNameDescription
16384 (0x4000)ErrorTemperature faultOverload
16912 (0x4210)WarningDevice temperature overrunClear source of heat
16928 (0x4220)WarningDevice temperature underrunInsulate device
20480 (0x5000)ErrorDevice hardware faultExchange device
20497 (0x5011)ErrorNon-volatile memory lossCheck batteries

Process Data Formatting

Formatting for Process Data id=PI_Switching_Output
Subindex 3:
Subindex 2:
Subindex 1: %

Operator Menus

Identification Menu
Identification
V_VendorName
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro
Typelabel
V_Electronic_data_sheet.Measurement range, ro
V_Electronic_data_sheet.Type of light and laser class, ro
V_Electronic_data_sheet.No-load current, ro
V_Electronic_data_sheet.Switching frequency, ro
V_Electronic_data_sheet.Warm-up time, ro
V_Electronic_data_sheet.Ambient temperature, ro

Parameters Menu
Oberserver Parameter
V_ApplicationSpecificTag

Diagnosis Menu
Diagnosis
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Maintenance Menus

Identification Menu
Identification
V_VendorName
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
Typelabel
V_Electronic_data_sheet.Measurement range, ro
V_Electronic_data_sheet.Type of light and laser class, ro
V_Electronic_data_sheet.No-load current, ro
V_Electronic_data_sheet.Switching frequency, ro
V_Electronic_data_sheet.Warm-up time, ro
V_Electronic_data_sheet.Ambient temperature, ro

Parameters Menu
Parameter
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
General settings
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_SystemCommand, Button:=160
V_SystemCommand, Button:=161
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=128
Description=A warm start is triggered and the device will be set to an initial state. The communication will be interrupted by the device and then reinitiated by the master.
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Display
V_Display.Screensaver, rw
V_Display.Rotate display, rw
IO-Link standard parameter
V_DeviceAccessLocks.Local User Interface, rw
V_ApplicationSpecificTag, rw
Configure sensor
Sensor
V_Function_Q_all.Swichting frequency/ Averaging, rw
V_Input.Input Configuration, rw
Configure switching outputs
Trigger
V_SystemCommand, Button:=169
V_SystemCommand, Button:=170
V_SystemCommand, Button:=171
Teach
V_Teach_in_status.Teach status, ro
V_Switching_output_Teach_In.Teach channel, rw
V_SystemCommand, Button:=208
V_SystemCommand, Button:=209
V_SystemCommand, Button:=215
V_SystemCommand, Button:=216
V_SystemCommand, Button:=223
V_SystemCommand, Button:=162
Switching output Q1 (physical)
V_Color_C1_at_output_Q1.Tolerance, rw
V_Color_C1_at_output_Q1.NO / NC, rw
V_Color_C1_at_output_Q1.Function switching output, rw
V_Color_C1_at_output_Q1.Energy evaluation, rw
V_Color_C1_at_output_Q1.Counter, rw
V_Color_C1_at_output_Q1.On-delay ms, rw
V_Color_C1_at_output_Q1.Off-delay ms, rw
V_Color_C1_at_output_Q1.Impulse (one shot) ms, rw
Taught color values Q1 (physical)
V_Color_Tolerances_C1.Ratio red * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Ratio green * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Energy * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Red tolerance * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Green tolerance * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Energy tolerance * 0.02442002 %, rw Dec.2

Observation Menu
Quickstart
Color mode
V_SystemCommand, Button:=209
V_SystemCommand, Button:=208
V_SystemCommand, Button:=223
If V_Switching_output_Teach_In.Teach channel = 1:
Color - Switching output Q1 (physical)
V_Color_C1_at_output_Q1.Tolerance
V_Color_C1_at_output_Q1.Function switching output, rw
V_Color_Tolerances_C1.Ratio red * 0.02442 %, rw Dec.2
V_Color_Tolerances_C1.Ratio green * 0.02442 %, rw Dec.2
V_Color_Tolerances_C1.Energy * 0.02442 %, rw Dec.2

Diagnosis Menu
Diagnosis
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Operating data
V_Operating_data.Counter operating hours h, ro
V_Operating_data.Counter switch cycle, ro
V_Current_signal_quality.Current signal quality %, ro
V_Signal_quality_level.Signal quality level, rw

Commissioning Menus

Identification Menu
Identification
V_VendorName
V_ProductName
V_ProductID
V_ProductText
V_SerialNumber
V_HardwareRevision
V_FirmwareRevision
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
Typelabel
V_Electronic_data_sheet.Measurement range, ro
V_Electronic_data_sheet.Type of light and laser class, ro
V_Electronic_data_sheet.No-load current, ro
V_Electronic_data_sheet.Switching frequency, ro
V_Electronic_data_sheet.Warm-up time, ro
V_Electronic_data_sheet.Ambient temperature, ro

Parameters Menu
Parameter
General Settings
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
General settings
V_ApplicationSpecificTag
V_CP_FunctionTag
V_CP_LocationTag
V_SystemCommand, Button:=160
V_SystemCommand, Button:=161
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=128
Description=A warm start is triggered and the device will be set to an initial state. The communication will be interrupted by the device and then reinitiated by the master.
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Display
V_Display.Screensaver, rw
V_Display.Rotate display, rw
IO-Link standard parameter
V_DeviceAccessLocks.Local User Interface, rw
V_ApplicationSpecificTag, rw
Configure sensor
Sensor
V_Function_Q_all.Swichting frequency/ Averaging, rw
V_Input.Input Configuration, rw
Configure switching outputs
Trigger
V_SystemCommand, Button:=169
V_SystemCommand, Button:=170
V_SystemCommand, Button:=171
Teach
V_Teach_in_status.Teach status, ro
V_Switching_output_Teach_In.Teach channel, rw
V_SystemCommand, Button:=208
V_SystemCommand, Button:=209
V_SystemCommand, Button:=215
V_SystemCommand, Button:=216
V_SystemCommand, Button:=223
V_SystemCommand, Button:=162
Switching output Q1 (physical)
V_Color_C1_at_output_Q1.Tolerance, rw
V_Color_C1_at_output_Q1.NO / NC, rw
V_Color_C1_at_output_Q1.Function switching output, rw
V_Color_C1_at_output_Q1.Energy evaluation, rw
V_Color_C1_at_output_Q1.Counter, rw
V_Color_C1_at_output_Q1.On-delay ms, rw
V_Color_C1_at_output_Q1.Off-delay ms, rw
V_Color_C1_at_output_Q1.Impulse (one shot) ms, rw
Taught color values Q1 (physical)
V_Color_Tolerances_C1.Ratio red * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Ratio green * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Energy * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Red tolerance * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Green tolerance * 0.02442002 %, rw Dec.2
V_Color_Tolerances_C1.Energy tolerance * 0.02442002 %, rw Dec.2

Observation Menu
Quickstart
Color mode
V_SystemCommand, Button:=209
V_SystemCommand, Button:=208
V_SystemCommand, Button:=223
If V_Switching_output_Teach_In.Teach channel = 1:
Color - Switching output Q1 (physical)
V_Color_C1_at_output_Q1.Tolerance
V_Color_C1_at_output_Q1.Function switching output, rw
V_Color_Tolerances_C1.Ratio red * 0.02442 %, rw Dec.2
V_Color_Tolerances_C1.Ratio green * 0.02442 %, rw Dec.2
V_Color_Tolerances_C1.Energy * 0.02442 %, rw Dec.2

Diagnosis Menu
Diagnosis
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Service Functions
V_SystemCommand, Button:=126
Description=The visual indicators of the device are switched to the localization display pattern, which makes it easier to spot a device in an application.
V_SystemCommand, Button:=127
Description=The localization indication pattern is stopped. The optical indicators of the device will show again the device specific states of operation.
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Operating data
V_Operating_data.Counter operating hours h, ro
V_Operating_data.Counter switch cycle, ro
V_Current_signal_quality.Current signal quality %, ro
V_Signal_quality_level.Signal quality level, rw

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.