Version: V1.0 | Release Date: 2025-02-14 |
CRT648-60/LT-M12 | ||
---|---|---|
Vendor ID | 338 (0x0152) | ![]() |
Vendor Name | Leuze electronic GmbH + Co. KG | |
Vendor Text | The Sensor People | |
Vendor URL | www.leuze.com | |
Device ID | 5300 (0x0014b4) | |
DeviceFamily | Color sensor | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8101 (Function Class: Locator), 0x8103 (Function Class: ?Unknown?) | |
Supported Access Locks | Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: yes | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 38400 bit/s (COM2) | |
Minimum Cycle Time | 4 ms | |
SIO Mode Supported | yes | |
M-Sequence Capability | PREOPERATE = TYPE_1_2 with 2 octets on-request data OPERATE = TYPE_2_V with 1 octet on-request data ISDU supported | |
Device Variant | CRT648-60/LT-M12 | |
Description | Color sensor | |
Product ID | 50152606 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | Non-standard connector | |
Connection Symbol | ![]() | |
Connection Description | Plug, M12, 4-pin | |
- pin 1 | brown; L+; +Ub | |
- pin 2 | white; Other; QA | |
- pin 3 | (light) blue; L-; -Ub | |
- pin 4 | black; C/Q; C/Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 16-bit UInteger | 0..100 | ro | Signal quality | ||||
2 | 1 | Boolean | ro | Signal quality bit | |||||
3 | 0 | Boolean | ro | Q1 |
bit offset | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
subindex | 1 | |||||||
element bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 | |||||||
element bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 2 | 3 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Unlocked, true = Locked | Parameter Write Access | This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. | ||||
2 | 1 | Boolean | false = Unlocked, true = Locked | Data Storage | This lock prevents the write access to the device parameters via the data storage mechanism. | ||||
3 | 2 | Boolean | false = Unlocked, true = Locked | Local Parameterization | This lock prevents the device settings from being changed via local operating elements on the device. | ||||
4 | 3 | Boolean | false = Unlocked, true = Locked | 0 | Local User Interface | This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
subindex | 1 | 1 | 1 | 2 | 2 | 2 | 3 | 3 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 3 | 4 | 4 | 4 | 5 | 5 | 5 | 6 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 6 | 6 | 7 | 7 | 7 | 8 | 8 | 8 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 8-bit Integer | ro | Operating temperature | |||||
2 | 24 | 8-bit Integer | ro | Max. operating temperature since restart | |||||
3 | 16 | 8-bit Integer | ro | Min. operating temperature since restart | |||||
4 | 8 | 8-bit Integer | ro | Max. lifetime temperature | |||||
5 | 0 | 8-bit Integer | ro | Min. lifetime temperature |
octet | 0 | 1 | 2 | 3 | 4 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 1 | 2 | 3 | 4 | 5 | |||
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 32 | 32-bit UInteger | ro | Counter operating hours | |||||
2 | 0 | 32-bit UInteger | ro | Counter switch cycle |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 |
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 536 | 10-octet String UTF-8 | ro | Measurement range | |||||
2 | 256 | 35-octet String UTF-8 | ro | Type of light and laser class | |||||
3 | 192 | 8-octet String UTF-8 | ro | No-load current | |||||
4 | 128 | 8-octet String UTF-8 | ro | Switching frequency | |||||
5 | 88 | 5-octet String UTF-8 | ro | Warm-up time | |||||
6 | 0 | 11-octet String UTF-8 | ro | Ambient temperature |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 615 - 608 | 607 - 600 | 599 - 592 | 591 - 584 | 583 - 576 | 575 - 568 | 567 - 560 | 559 - 552 |
subindex | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 551 - 544 | 543 - 536 | 535 - 528 | 527 - 520 | 519 - 512 | 511 - 504 | 503 - 496 | 495 - 488 |
subindex | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 | 447 - 440 | 439 - 432 | 431 - 424 |
subindex | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 | 383 - 376 | 375 - 368 | 367 - 360 |
subindex | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 | 319 - 312 | 311 - 304 | 303 - 296 |
subindex | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 | 255 - 248 | 247 - 240 | 239 - 232 |
subindex | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 3 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 | 191 - 184 | 183 - 176 | 175 - 168 |
subindex | 3 | 3 | 3 | 3 | 3 | 4 | 4 | 4 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 | 127 - 120 | 119 - 112 | 111 - 104 |
subindex | 4 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
octet | 64 | 65 | 66 | 67 | 68 | 69 | 70 | 71 |
bit offset | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 |
subindex | 5 | 5 | 6 | 6 | 6 | 6 | 6 | 6 |
octet | 72 | 73 | 74 | 75 | 76 | |||
bit offset | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | |||
subindex | 6 | 6 | 6 | 6 | 6 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 88 | 8-bit UInteger | 0 = Finest tolerance level, 1 = 2nd tolerance level, 2 = 3rd tolerance level, 3 = 4th tolerance level, 4 = 5th tolerance level, 5 = 6th tolerance level, 6 = 7th tolerance level, 7 = 8th tolerance level, 8 = Roughest tolerance level | 3 | rw | Tolerance | |||
2 | 80 | 8-bit UInteger | 0 = NO, 1 = NC | 0 | rw | NO / NC | |||
3 | 72 | 8-bit UInteger | 0 = Disable, 1 = Output | 0 | rw | Function switching output | |||
4 | 64 | 8-bit UInteger | 0 = Off, 1 = On | 1 | rw | Energy evaluation | |||
5 | 48 | 16-bit UInteger | 0..65535 | 0 | rw | Counter | |||
6 | 32 | 16-bit UInteger | 0..65535 | 0 | rw | On-delay | |||
7 | 16 | 16-bit UInteger | 0..65535 | 0 | rw | Off-delay | |||
8 | 0 | 16-bit UInteger | 0..65535 | 0 | rw | Impulse (one shot) |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
subindex | 1 | 2 | 3 | 4 | 5 | 5 | 6 | 6 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 7 | 7 | 8 | 8 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 80 | 16-bit UInteger | 0..4095 | 1365 | rw | Ratio red | |||
2 | 64 | 16-bit UInteger | 0..4095 | 1365 | rw | Ratio green | |||
3 | 48 | 16-bit UInteger | 0..4095 | 4095 | rw | Energy | |||
4 | 32 | 16-bit UInteger | 0..4095 | 65 | rw | Red tolerance | |||
5 | 16 | 16-bit UInteger | 0..4095 | 65 | rw | Green tolerance | |||
6 | 0 | 16-bit UInteger | 0..4095 | 200 | rw | Energy tolerance |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 |
subindex | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 |
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 5 | 5 | 6 | 6 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = 3 Hz, 1 = 30 Hz, 2 = 100 Hz, 3 = 300 Hz, 4 = 500 Hz, 5 = 1500 Hz, 6 = 3000 Hz | 1 | rw | Swichting frequency/ Averaging |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 10..90 | 10 | rw | Signal quality level |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = Q1, 1 = Q1 | 1 | rw | Teach channel |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 4-bit UInteger | 0 = Idle, 1 = Teach successful, 2 = Teach successful, 3 = Teach successful, 4 = Wait for command, 5 = Busy, 7 = Error | ro | Teach status | ||||
2 | 4 | Boolean | false = -, true = Teach successful | ro | Teach flag SP1 -> TP1 | ||||
3 | 5 | Boolean | false = -, true = Teach successful | ro | Teach flag SP1 -> TP2 | ||||
4 | 6 | Boolean | false = -, true = Teach successful | ro | Teach flag SP2 -> TP1 | ||||
5 | 7 | Boolean | false = -, true = Teach successful | ro | Teach flag SP2 -> TP2 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 5 | 4 | 3 | 2 | 1 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0..100 | ro | Current signal quality |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | 8-bit UInteger | 0 = Off, 2 = Key lock, 3 = Trigger, 4 = External Teach | 4 | rw | Input Configuration |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
subindex | 1 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 8-bit UInteger | 0 = Screensaver OFF, 1 = Screensaver ON | 1 | rw | Screensaver | |||
2 | 0 | 8-bit UInteger | 0 = Display read from back, 1 = Display read from front | 1 | rw | Rotate display |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 2 | ||||||
element bit | 7 - 0 | 7 - 0 |
Code | Type | Name | Description |
---|---|---|---|
16384 (0x4000) | Error | Temperature fault | Overload |
16912 (0x4210) | Warning | Device temperature overrun | Clear source of heat |
16928 (0x4220) | Warning | Device temperature underrun | Insulate device |
20480 (0x5000) | Error | Device hardware fault | Exchange device |
20497 (0x5011) | Error | Non-volatile memory loss | Check batteries |
Formatting for Process Data id=PI_Switching_Output |
---|
Subindex 3: |
Subindex 2: |
Subindex 1: % |
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
V_VendorName | |||||||
V_ProductName | |||||||
V_ProductID | |||||||
V_ProductText | |||||||
V_SerialNumber | |||||||
V_HardwareRevision | |||||||
V_FirmwareRevision | |||||||
V_ApplicationSpecificTag, ro | |||||||
V_CP_FunctionTag, ro | |||||||
V_CP_LocationTag, ro | |||||||
|
Parameters Menu |
---|
Oberserver Parameter |
V_ApplicationSpecificTag |
Diagnosis Menu | ||||
---|---|---|---|---|
Diagnosis | ||||
| ||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
V_VendorName | |||||||
V_ProductName | |||||||
V_ProductID | |||||||
V_ProductText | |||||||
V_SerialNumber | |||||||
V_HardwareRevision | |||||||
V_FirmwareRevision | |||||||
V_ApplicationSpecificTag | |||||||
V_CP_FunctionTag | |||||||
V_CP_LocationTag | |||||||
|
Parameters Menu | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
|
Observation Menu | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Quickstart | |||||||||||
|
Diagnosis Menu | |||||
---|---|---|---|---|---|
Diagnosis | |||||
| |||||
| |||||
|
Identification Menu | |||||||
---|---|---|---|---|---|---|---|
Identification | |||||||
V_VendorName | |||||||
V_ProductName | |||||||
V_ProductID | |||||||
V_ProductText | |||||||
V_SerialNumber | |||||||
V_HardwareRevision | |||||||
V_FirmwareRevision | |||||||
V_ApplicationSpecificTag | |||||||
V_CP_FunctionTag | |||||||
V_CP_LocationTag | |||||||
|
Parameters Menu | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Parameter | ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||
|
Observation Menu | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Quickstart | |||||||||||
|
Diagnosis Menu | |||||
---|---|---|---|---|---|
Diagnosis | |||||
| |||||
| |||||
|
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.