Version: V1.3Release Date: 2024-04-15


HTU412B-500/L6T-M12
Vendor ID 338 (0x0152) Vendor Logo
Vendor Name Leuze electronic GmbH + Co. KG
Vendor Text The Sensor People
Vendor URL www.leuze.com
Device ID 3078 (0x000c06)
DeviceFamily HTU… series
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Generic Profiled Sensor), 0x000d (Device Profile: Measuring Sensor, high resolution, sensor control function), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8001 (Function Class: Multiple switching signal), 0x8004 (Function Class: Teach channel)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 8 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 8 octets on-request data
ISDU supported
Device Variant HTU412B-500/L6T-M12
Description Ultrasonic Sensor
Product ID 50150584
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-5 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other; Output 2
- pin 3 (light) blue; L-
- pin 4 black; C/Q
- pin 5 grey (slate); N24; Control

ProcessData id=P_ProcessData

ProcessDataIn "Process Data In" id=PI_ProcessDataIn

bit length: 48
data type: 48-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 32-bit Integer Measurement Value
2 8 8-bit Integer Scale
3 7 Boolean Not used
5 5 Boolean SSC.4/Counter
7 3 Boolean Alarm Output
8 2 Boolean Quality Bit
9 1 Boolean SSC.2/Distance
10 0 Boolean SSC.1/Distance
Octet 0
bit offset 47 46 45 44 43 42 41 40
subindex 1
element bit 31 30 29 28 27 26 25 24
Octet 1
bit offset 39 38 37 36 35 34 33 32
subindex 1
element bit 23 22 21 20 19 18 17 16
Octet 2
bit offset 31 30 29 28 27 26 25 24
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 15 14 13 12 11 10 9 8
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 5
bit offset 7 6 5 4 3 2 1 0
subindex 3 / / / / / / 5 / / / / / / 7 8 9 10

ProcessDataOut "Process Data Out" id=PO_ProcessDataOut

bit length: 3
data type: 3-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 2 Boolean Trigger
2 1 Boolean Find Me
3 0 Boolean Disable Transducer
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex           1 2 3

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 64 = Teach Apply, 65 = Teach SP1, 66 = Teach SP2, 79 = Teach Cancel, 130 = Restore Factory Settings
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked false Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 32-octet String UTF-8
default value: "Leuze electronic GmbH + Co. KG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 32-octet String UTF-8
default value: "The Sensor People"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 51-octet String UTF-8
default value: "HTU412B-500/L6T-M12"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344

octet 8 9 10 11 12 13 14 15
bit offset 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280

octet 16 17 18 19 20 21 22 23
bit offset 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216

octet 24 25 26 27 28 29 30 31
bit offset 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152

octet 32 33 34 35 36 37 38 39
bit offset 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88

octet 40 41 42 43 44 45 46 47
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24

octet 48 49 50  
bit offset 23 - 16 15 - 8 7 - 0  

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
default value: "Ultrasonic Sensor"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 15-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56

octet 8 9 10 11 12 13 14  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 5-octet String UTF-8
access rights: ro

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 11-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_FunctionTag

description: User specified function tag
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_LocationTag

description: User specified location tag
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Teach Select" index=58 id=V_TeachChannel

description: Selection of the SSC for which the teach commands are valid (Teach Select)
data type: 8-bit UInteger
allowed values: 0 = Default (SSC1), 1 = SSC 1, 2 = SSC 2
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach Result" index=59 id=V_TeachStatus

description: Teach status information
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = Success SP1, 2 = Success SP2, 3 = Success SP1 and 2, 4 = Waiting for Command, 5 = Busy, 7 = Error 0 State Shows the teach status of the teach-in process
2 4 Boolean false = Not Taught, true = Taught false Teach Flag SP1 Shows the teach status of the respective switch point
4 6 Boolean false = Not Taught, true = Taught false Teach Flag SP2 Shows the teach status of the respective switch point
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / 4 / / / / / / 2 1
element bit         3 2 1 0

Variable "SSC.1 Param" index=60 id=V_SSC1_Setpoints

description: Switching Signal Channel Setpoints
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 15000..530000 500000 SP 1 Set the distance at which the related SSC is set to active (or inactive if inverted)
2 0 32-bit Integer 15000..530000 15000 SP 2 Set the distance at which the related SSC is set to inactive (or active if inverted). Only active if SSC is set to window mode

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.1 Config" index=61 id=V_SSC1_Config

description: Switching Signal Channel Configuration
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Normal, 1 = Inverted 0 Logic Selects the SSC logic. It can be changed between 'active if object is present (normal)' or 'inactive if object is present (inverted)'
2 16 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window 1 Mode Selects the SSC switch mode
3 0 16-bit UInteger 1 = Left Aligned, 2 = Center Aligned, 3 = Right Aligned 3 Hyst Selects the hysteresis alignment mode

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC.2 Param" index=62 id=V_SSC2_Setpoints

description: Switching Signal Channel Setpoints
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 15000..530000 500000 SP 1 Set the distance at which the related SSC is set to active (or inactive if inverted)
2 0 32-bit Integer 15000..530000 15000 SP 2 Set the distance at which the related SSC is set to inactive (or active if inverted). Only active if SSC is set to window mode

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.2 Config" index=63 id=V_SSC2_Config

description: Switching Signal Channel Configuration
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Normal, 1 = Inverted 0 Logic Selects the SSC logic. It can be changed between 'active if object is present (normal)' or 'inactive if object is present (inverted)'
2 16 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window 1 Mode Selects the SSC switch mode
3 0 16-bit UInteger 1 = Left Aligned, 2 = Center Aligned, 3 = Right Aligned 3 Hyst Selects the hysteresis alignment mode

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Quality" index=64 id=V_QualityValue

description: Quality value settings
data type: 16-bit Record (subindex access not supported)
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger Value Quality value indicates the quality of the reflected signal

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 1  
element bit 15 - 8 7 - 0  

Variable "Quality Bit" index=65 id=V_QualityBitThreshold

description: Quality bit settings
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger 0..400 120 Threshold Selects the Quality Threshold, if the quality value is below the threshold the LEDs start to blink and the quality bit in the process data is set to 1

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 1  
element bit 15 - 8 7 - 0  

Variable "Hysteresis" index=69 id=V_SSC_HysteresisSettings

description: Switching signal channel hysteresis settings
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit UInteger 0..99 4 SSC.1 Width Adjust hysteresis width as percent of the switch point distance
11 0 32-bit UInteger 0..99 4 SSC.2 Width Adjust hysteresis width as percent of the switch point distance

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 11 11 11 11
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Unit Selection" index=74 id=V_UnitSelection

description: Unit selection used to output measurement values
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 1001 = Celsius 1001 Temperature Select temperature unit (rw parameter in menu Parameter/ Temperature Settings, ro in menu Diagnosis/ Temperature internal)
2 0 16-bit UInteger 1054 = Second, 1058 = Minute, 1059 = Hour 1054 Time Select time unit (rw parameter in menu Parameter/ Temperature Settings, ro in menu Diagnosis/ Operating Time)

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Pin 2 / Pin 4 / Pin 5 Function" index=78 id=V_OutputSettings

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 8-bit UInteger 1 = Push-Pull 1 OUT1 Circuit Select the output function
2 40 16-bit UInteger 100 = SSC1, 200 = SSC2, 400 = SSC4 100 OUT1 Mode Select the SSC channel that is shown on the Pin
11 32 8-bit UInteger 1 = Push-Pull 1 OUT2 Circuit Select the output function
12 16 16-bit UInteger 100 = SSC1, 200 = SSC2, 400 = SSC4 200 OUT2 Mode Select the SSC channel that is shown on the Pin
13 0 16-bit UInteger 0 = None, 1 = Teach-In, 2 = Trigger, 3 = Synchronisation, 4 = Multiplex 1 Input Mode Select the function of the Input Pin

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 2 2 11 12 12 13 13
element bit 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0

Variable "LED Settings" index=79 id=V_LedSettings

description: LED operation settings
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 24 8-bit UInteger 0 = Off, 1 = On 1 Green Mode Switches the LED off, no change of other function
12 16 8-bit UInteger 0 = Off, 1 = On, 2 = Inverted 1 Yellow Mode Switches the LED off, no change of other function, or inverts the relationship between LED and pin, Inverted: Pin high, LED off, On: Pin high, LED on
22 8 8-bit UInteger 0 = Off, 1 = On, 2 = Inverted 0 Red Mode Switches the LED off, no change of other function, or inverts the relationship between LED and pin, Inverted: Pin high, LED off, On: Pin high, LED on
32 0 8-bit UInteger 0 = Off, 1 = On 0 Blue Mode Switches the LED off, no change of other function

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 12 22 32  
element bit 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Teach Button Lock Time" index=80 id=V_TeachLockSettings

description: Teach Button Lock Time
data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0..120 5 Teach Time Out Time until Teach is locked. If 0 Teach never locks. If 0xFF Teach always off

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Counter Source Settings" index=85 id=V_SSC_ProcessValueSettings

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
31 8 8-bit UInteger 2 = SSC.1 Switch Counter, 3 = SSC.2 Switch Counter 2 SSC.4 Selection Select the switch counter that is used as input of SSC4
32 0 8-bit UInteger 0 = Disabled, 2 = Enabled 2 SSC.4 Auto Reset Auto Reset of switch counter if value in SSC.4 Param.SP1 is reached

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 31 32  
element bit 7 - 0 7 - 0  

Variable "Measurement Values" index=88 id=V_MeasurementValues

description: Process value for distance
data type: 32-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 32-bit Integer Distance Measured distance

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 1  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Settings" index=96 id=V_TemperatureSettings

description: Allows configuration of the product concerning temperature behaviour
data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 0 = Internal Temperature, 1 = External Temperature 0 Enable Environment Temperature Enable usage of external environment temperature
2 0 Float32 -40.05..84.85 20 Environment Temperature Sets the temperature that is used by sensor to calculate the distance. It is only used when the parameter 'Temperature Settings.Enable Environment temperature' is set to External Temperature.

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 2 2 2  
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "On delay switching output" index=120 id=V_SSC_ReleaseDelay

description: The binary On delay switching output filter delays the resetting of the given switching signal channel by the time indicated. The delay affects the IO-Link process data and the related physical output as far as available for the sensor type.
data type: 96-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 64 32-bit UInteger 0..60000 0 SSC.1 Time Sets / indicates the On delay switching output time in milliseconds for the respective switching signal channel (SSC).
12 32 32-bit UInteger 0..60000 0 SSC.2 Time Sets / indicates the On delay switching output time in milliseconds for the respective switching signal channel (SSC).
32 0 32-bit UInteger 0..60000 0 SSC.4 Time Sets / indicates the On delay switching output time in milliseconds for the respective switching signal channel (SSC).

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 2 2 2 2 12 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 32 32 32 32  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Off delay switching output" index=121 id=V_SSC_ResponseDelay

description: The binary Off delay switching output filter delays the setting of the given switching signal channel by the time indicated. The delay affects the IO-Link process data and the related physical output as far as available for the sensor type.
data type: 96-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 64 32-bit UInteger 0..60000 0 SSC.1 Time Sets / indicates the Off delay switching output time in milliseconds for the respective switching signal channel (SSC).
12 32 32-bit UInteger 0..60000 0 SSC.2 Time Sets / indicates the Off delay switching output time in milliseconds for the respective switching signal channel (SSC).
32 0 32-bit UInteger 0..60000 0 SSC.4 Time Sets / indicates the Off delay switching output time in milliseconds for the respective switching signal channel (SSC).

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 2 2 2 2 12 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 32 32 32 32  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Minimal Pulse Duration" index=122 id=V_SSC_MinPulseDuration

description: The binary response delay filter delays the setting of the given switching signal channel by the time indicated. The delay affects the IO-Link process data and the related physical output as far as available for the sensor type.
data type: 120-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 88 32-bit UInteger 0..60000 0 SSC.1 Time Sets / indicates the minimal pulse length in milliseconds for the respective switching signal channel (SSC).
3 80 8-bit UInteger 1 = Both Pulses, 2 = Positive Pulse, 3 = Negative Pulse 1 SSC.1 Mode 1: Both Pulses: positive and negative pulses are prolonged; 2: Positive Pulse: only positive pulses are prolonged; 3: Negative Pulse: only negative pulses are prolonged
12 48 32-bit UInteger 0..60000 0 SSC.2 Time Sets / indicates the minimal pulse length in milliseconds for the respective switching signal channel (SSC).
13 40 8-bit UInteger 1 = Both Pulses, 2 = Positive Pulse, 3 = Negative Pulse 1 SSC.2 Mode 1: Both Pulses: positive and negative pulses are prolonged; 2: Positive Pulse: only positive pulses are prolonged; 3: Negative Pulse: only negative pulses are prolonged
32 8 32-bit UInteger 0..60000 0 SSC.4 Time Sets / indicates the minimal pulse length in milliseconds for the respective switching signal channel (SSC).
33 0 8-bit UInteger 1 = Both Pulses, 2 = Positive Pulse, 3 = Negative Pulse 1 SSC.4 Mode 1: Both Pulses: positive and negative pulses are prolonged; 2: Positive Pulse: only positive pulses are prolonged; 3: Negative Pulse: only negative pulses are prolonged

octet 0 1 2 3 4 5 6 7
bit offset 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56
subindex 2 2 2 2 3 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8

octet 8 9 10 11 12 13 14  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 12 13 32 32 32 32 33  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0  

Variable "Distance value averaging" index=161 id=V_PV_MovAvgFilter

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 16-bit UInteger 8..800 8 Length Selects the length of the distance value average filter over which values are averaged, it does not affect the cycle time.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 2 2  
element bit 15 - 8 7 - 0  

Variable "Disruption Filter" index=164 id=V_PV_DisruptionFilter

description: Disruption filter inhibits short timed measurement value changes over a given interval
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 32 16-bit UInteger 0..10000 24 Maximum perturbation time Duration (in units of time) until a signal (as defined in the parameter .Distance) becomes visible at the output.
3 0 32-bit UInteger 1000..1000000 50000 Distance Distance deviations from the current measured value which are ignored, if shorter than the period set by the parameter '.Maximum perturbation time'.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 2 3 3 3 3  
element bit 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature internal" index=208 id=V_DeviceTemperature

data type: 160-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 Float32 0.0 Current Internal temperature of the sensor
2 96 Float32 0.0 Resetable Min Minimal measured internal temperature of the sensor (Resetable)
3 64 Float32 0.0 Resetable Max Maximal measured internal temperature of the sensor (Resetable)
4 32 Float32 0.0 Lifetime Min Minimal measured internal temperature of the sensor (Lifetime)
5 0 Float32 0.0 Lifetime Max Maximal measured internal temperature of the sensor (Lifetime)

octet 0 1 2 3 4 5 6 7
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 5 5 5 5  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Power Supply Voltage" index=210 id=V_PowerSupplyVoltage

data type: 160-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 Float32 0.0 Current Current power supply voltage
2 96 Float32 0.0 Resetable Min Minimal measured power supply voltage (Resetable by user command)
3 64 Float32 0.0 Resetable Max Maximal measured power supply voltage (Resetable by user command)
4 32 Float32 0.0 Lifetime Min Minimal measured power supply voltage over the complete lifetime
5 0 Float32 0.0 Lifetime Max Maximal measured power supply voltage over the complete lifetime

octet 0 1 2 3 4 5 6 7
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 5 5 5 5  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Operation Time" index=211 id=V_OperationTime

data type: 96-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 32-bit UInteger 0 Powerup Operation time on power-up
2 32 32-bit UInteger 0 Resetable Operation time (Resetable by user command)
3 0 32-bit UInteger 0 Lifetime Lifetime operation time

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 3 3 3  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Boot counter" index=224 id=V_Bootcycles

data type: 32-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 32-bit UInteger 0 Lifetime Total number of bootcycles over the complete lifetime

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 2 2 2  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Switch counter" index=225 id=V_SSCSwitchCounts

data type: 96-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 64 32-bit UInteger 0 SSC.1 Resetable Total number of switch counts on SSC.1 (resetable by user command-> SSC.1 Switch Counts Reset)
12 32 32-bit UInteger 0 SSC.2 Resetable Total number of switch counts on SSC.2 (resetable by user command-> SSC.2 Switch Counts Reset)
32 0 32-bit UInteger 0 SSC.4 Resetable Total number of switch counts on SSC.4 (resetable by user command-> SSC.4 Switch Counts Reset)

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 2 2 2 2 12 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 32 32 32 32  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Sonic cone settings" index=232 id=V_BeamFormingSettings

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 16-bit UInteger 0 = Narrow, 1 = Medium, 2 = Wide 1 Sonic Cone Adjustment Set the width of the sonic cone

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 1  
element bit 15 - 8 7 - 0  

Variable "Envelope Data Settings" index=233 id=V_EnvelopeData

data type: 912-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 904 8-bit UInteger Mode
2 888 16-bit UInteger Unit
3 856 Float32 Range Start
4 824 Float32 Range End
5 816 8-bit UInteger Nbr of Samples
6 808 8-bit UInteger Threshold low
7 800 8-bit UInteger Threshold high
11 0 100-octet OctetString Data

octet 0 1 2 3 4 5 6 7
bit offset 911 - 904 903 - 896 895 - 888 887 - 880 879 - 872 871 - 864 863 - 856 855 - 848
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 847 - 840 839 - 832 831 - 824 823 - 816 815 - 808 807 - 800 799 - 792 791 - 784
subindex 4 4 4 5 6 7 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 7 - 0 7 - 0    

octet 16 17 18 19 20 21 22 23
bit offset 783 - 776 775 - 768 767 - 760 759 - 752 751 - 744 743 - 736 735 - 728 727 - 720
subindex 11 11 11 11 11 11 11 11

octet 24 25 26 27 28 29 30 31
bit offset 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672 671 - 664 663 - 656
subindex 11 11 11 11 11 11 11 11

octet 32 33 34 35 36 37 38 39
bit offset 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608 607 - 600 599 - 592
subindex 11 11 11 11 11 11 11 11

octet 40 41 42 43 44 45 46 47
bit offset 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544 543 - 536 535 - 528
subindex 11 11 11 11 11 11 11 11

octet 48 49 50 51 52 53 54 55
bit offset 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464
subindex 11 11 11 11 11 11 11 11

octet 56 57 58 59 60 61 62 63
bit offset 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400
subindex 11 11 11 11 11 11 11 11

octet 64 65 66 67 68 69 70 71
bit offset 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336
subindex 11 11 11 11 11 11 11 11

octet 72 73 74 75 76 77 78 79
bit offset 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272
subindex 11 11 11 11 11 11 11 11

octet 80 81 82 83 84 85 86 87
bit offset 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208
subindex 11 11 11 11 11 11 11 11

octet 88 89 90 91 92 93 94 95
bit offset 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144
subindex 11 11 11 11 11 11 11 11

octet 96 97 98 99 100 101 102 103
bit offset 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80
subindex 11 11 11 11 11 11 11 11

octet 104 105 106 107 108 109 110 111
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 11 11 11 11 11 11 11 11

octet 112 113  
bit offset 15 - 8 7 - 0  
subindex 11 11  

Variable "Distance Resetable Histogram" index=257 id=V_ProcessValue1ResetableHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger Mode Mode
2 584 16-bit UInteger 1010 = Meter, 1011 = Kilometer, 1012 = Centimeter, 1013 = Millimeter, 1014 = Micrometer, 1997 = None Unit Unit
3 552 Float32 Range Start Start of range
4 520 Float32 Range End End of range
5 512 8-bit UInteger Nbr of Bins Number of acquired bins
11 480 32-bit UInteger Bin 1 Bin 1
12 448 32-bit UInteger Bin 2 Bin 2
13 416 32-bit UInteger Bin 3 Bin 3
14 384 32-bit UInteger Bin 4 Bin 4
15 352 32-bit UInteger Bin 5 Bin 5
16 320 32-bit UInteger Bin 6 Bin 6
17 288 32-bit UInteger Bin 7 Bin 7
18 256 32-bit UInteger Bin 8 Bin 8
19 224 32-bit UInteger Bin 9 Bin 9
20 192 32-bit UInteger Bin 10 Bin 10
21 160 32-bit UInteger Bin 11 Bin 11
22 128 32-bit UInteger Bin 12 Bin 12
23 96 32-bit UInteger Bin 13 Bin 13
24 64 32-bit UInteger Bin 14 Bin 14
25 32 32-bit UInteger Bin 15 Bin 15
26 0 32-bit UInteger Bin 16 Bin 16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Power Supply Voltage Lifetime Histogram" index=262 id=V_PowerSupplyVoltageLifetimeHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger Mode Mode
2 584 16-bit UInteger 1240 = Volt, 1243 = Millivolt Unit Unit
3 552 Float32 Range Start Start of range
4 520 Float32 Range End End of range
5 512 8-bit UInteger Nbr of Bins Number of acquired bins
11 480 32-bit UInteger Bin 1 Bin 1
12 448 32-bit UInteger Bin 2 Bin 2
13 416 32-bit UInteger Bin 3 Bin 3
14 384 32-bit UInteger Bin 4 Bin 4
15 352 32-bit UInteger Bin 5 Bin 5
16 320 32-bit UInteger Bin 6 Bin 6
17 288 32-bit UInteger Bin 7 Bin 7
18 256 32-bit UInteger Bin 8 Bin 8
19 224 32-bit UInteger Bin 9 Bin 9
20 192 32-bit UInteger Bin 10 Bin 10
21 160 32-bit UInteger Bin 11 Bin 11
22 128 32-bit UInteger Bin 12 Bin 12
23 96 32-bit UInteger Bin 13 Bin 13
24 64 32-bit UInteger Bin 14 Bin 14
25 32 32-bit UInteger Bin 15 Bin 15
26 0 32-bit UInteger Bin 16 Bin 16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature internal Lifetime Histogram" index=265 id=V_DeviceTemperatureLifetimeHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger Mode Mode
2 584 16-bit UInteger 1001 = Celsius Unit Unit
3 552 Float32 Range Start Start of range
4 520 Float32 Range End End of range
5 512 8-bit UInteger Nbr of Bins Number of acquired bins
11 480 32-bit UInteger Bin 1 Bin 1
12 448 32-bit UInteger Bin 2 Bin 2
13 416 32-bit UInteger Bin 3 Bin 3
14 384 32-bit UInteger Bin 4 Bin 4
15 352 32-bit UInteger Bin 5 Bin 5
16 320 32-bit UInteger Bin 6 Bin 6
17 288 32-bit UInteger Bin 7 Bin 7
18 256 32-bit UInteger Bin 8 Bin 8
19 224 32-bit UInteger Bin 9 Bin 9
20 192 32-bit UInteger Bin 10 Bin 10
21 160 32-bit UInteger Bin 11 Bin 11
22 128 32-bit UInteger Bin 12 Bin 12
23 96 32-bit UInteger Bin 13 Bin 13
24 64 32-bit UInteger Bin 14 Bin 14
25 32 32-bit UInteger Bin 15 Bin 15
26 0 32-bit UInteger Bin 16 Bin 16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Reset Commands" index=1000 id=V_Commands

description: Reset Commands
data type: 32-bit UInteger
allowed values: 1 = All Resetable Statistics Data Reset, 2 = Temperature internal Reset, 4 = Power Supply Voltage Reset, 5 = Operation Time Reset, 12 = SSC.1 Switch Counts Reset, 13 = SSC.2 Switch Counts Reset, 15 = SSC.4 Switch Counts Reset, 16 = Distance Resetable Histogram Reset
access rights: wo
modifies other variables

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.4 Param" index=16386 id=V_SSC4_Setpoints

description: Switching Signal Channel Setpoints
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..2147483639 20 SP 1 Set the number of counts at which the SSC is set to active (or inactive if inverted)
2 0 32-bit Integer 0..2147483639 0 SP 2 Set the number of counts at which the SSC is set to inactive (or active if inverted). Only active if SSC is set to window mode

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.4 Config" index=16387 id=V_SSC4_Config

description: Switching Signal Channel Configuration
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Normal, 1 = Inverted 0 Logic Selects the SSC logic. It can be changed between active if object is present (normal) or inactive if object is present (inverted)
2 0 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window 0 Mode Selection of the switching mode

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "MDC Descriptor" index=16512 id=V_MdcDescriptor

data type: 88-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer 15000 Lower Limit Lower value of measuring range, if value is below out of range is shown
2 24 32-bit Integer 530000 Upper Limit Upper value of measuring range, if value is above out of range is shown
3 8 16-bit UInteger 1010 = Meter, 1011 = Kilometer, 1012 = Centimeter, 1013 = Millimeter, 1014 = Micrometer, 1997 = None 1010 Unit Code Indicates the unit of the selected MDC source
4 0 8-bit Integer -6 Scale Value of the exponent to the base of ten, applicable to the value of the MDC

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 3 4  
element bit 15 - 8 7 - 0 7 - 0  

Process Data Formatting

Formatting for Process Data id=PI_ProcessDataIn
Subindex 1: * 0.001 + 0 mm Dec.3
Subindex 2:
Subindex 5:
Subindex 7:
Subindex 8:
Subindex 9:
Subindex 10:

Formatting for Process Data id=PO_ProcessDataOut
Subindex 1:
Subindex 2:
Subindex 3:

Operator Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Maintenance Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Parameters Menu
System Commands
V_SystemCommand, Button:=130
Measurement Values
V_MeasurementValues.Distance * 0.001 mm, Dec.3
Switch Counts
V_Commands, Button:=12
V_Commands, Button:=13
V_Commands, Button:=15
V_SSCSwitchCounts
MDC Configuration
MDC Descriptor
V_MdcDescriptor
SSC.1 Configuration
Setpoints
V_SSC1_Setpoints.SP 1 * 0.001 mm, Dec.3
V_SSC1_Setpoints.SP 2 * 0.001 mm, Dec.3
Config
V_SSC1_Config.Logic, rw
V_SSC1_Config.Mode, rw
V_SSC1_Config.Hyst, rw
V_SSC_HysteresisSettings.SSC.1 Width %, rw
Timefilter
V_SSC_ReleaseDelay.SSC.1 Time ms, rw
V_SSC_ResponseDelay.SSC.1 Time ms, rw
V_SSC_MinPulseDuration.SSC.1 Time ms, rw
V_SSC_MinPulseDuration.SSC.1 Mode, rw
SSC.2 Configuration
Setpoints
V_SSC2_Setpoints.SP 1 * 0.001 mm, Dec.3
V_SSC2_Setpoints.SP 2 * 0.001 mm, Dec.3
Config
V_SSC2_Config.Logic, rw
V_SSC2_Config.Mode, rw
V_SSC2_Config.Hyst, rw
V_SSC_HysteresisSettings.SSC.2 Width %, rw
Timefilter
V_SSC_ReleaseDelay.SSC.2 Time ms, rw
V_SSC_ResponseDelay.SSC.2 Time ms, rw
V_SSC_MinPulseDuration.SSC.2 Time ms, rw
V_SSC_MinPulseDuration.SSC.2 Mode, rw
SSC.4 Configuration
Setpoints
V_SSC4_Setpoints.SP 1, rw
V_SSC4_Setpoints.SP 2, rw
Config
V_SSC4_Config
V_SSC_ProcessValueSettings.SSC.4 Selection, rw
V_SSC_ProcessValueSettings.SSC.4 Auto Reset, rw
Timefilter
V_SSC_ReleaseDelay.SSC.4 Time ms, rw
V_SSC_ResponseDelay.SSC.4 Time ms, rw
V_SSC_MinPulseDuration.SSC.4 Time ms, rw
V_SSC_MinPulseDuration.SSC.4 Mode, rw
Teach
V_TeachChannel
V_TeachStatus.State, ro
V_TeachStatus.Teach Flag SP1, ro
V_TeachStatus.Teach Flag SP2, ro
Static
V_SystemCommand, Button:=65
V_SystemCommand, Button:=66
V_SystemCommand, Button:=64
V_SystemCommand, Button:=79
Signal Processing
V_PV_MovAvgFilter.Length ms
V_PV_DisruptionFilter.Maximum perturbation time ms
V_PV_DisruptionFilter.Distance * 0.001 mm, Dec.3
V_BeamFormingSettings
Temperature Settings
V_TemperatureSettings
V_UnitSelection
Local User Interface
V_TeachLockSettings.Teach Time Out min
V_LedSettings.Green Mode
V_LedSettings.Yellow Mode
V_LedSettings.Blue Mode
Quality Parameters
V_QualityValue.Value * 0.1 dB, Dec.1
V_QualityBitThreshold.Threshold * 0.1 dB, Dec.1
Device Access Locks
V_DeviceAccessLocks.Data Storage

Diagnosis Menu
V_DeviceStatus
Detailed Device Status
V_DetailedDeviceStatus
System Commands
V_Commands, Button:=1
Temperature internal
V_Commands, Button:=2
V_DeviceTemperature
V_UnitSelection.Temperature, ro
Power Supply
V_Commands, Button:=4
V_PowerSupplyVoltage.Current V
V_PowerSupplyVoltage.Resetable Min V
V_PowerSupplyVoltage.Resetable Max V
V_PowerSupplyVoltage.Lifetime Min V
V_PowerSupplyVoltage.Lifetime Max V
Boot counter
V_Bootcycles
Operation Time
V_Commands, Button:=5
V_OperationTime
V_UnitSelection.Time, ro
Histogram
Envelope Data
V_EnvelopeData
Temperature internal
V_DeviceTemperatureLifetimeHistogram
Power Supply
V_PowerSupplyVoltageLifetimeHistogram
Distance
V_Commands, Button:=16
V_ProcessValue1ResetableHistogram

Commissioning Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Parameters Menu
System Commands
V_SystemCommand, Button:=130
Measurement Values
V_MeasurementValues.Distance * 0.001 mm, Dec.3
Switch Counts
V_Commands, Button:=12
V_Commands, Button:=13
V_Commands, Button:=15
V_SSCSwitchCounts
MDC Configuration
MDC Descriptor
V_MdcDescriptor
SSC.1 Configuration
Setpoints
V_SSC1_Setpoints.SP 1 * 0.001 mm, Dec.3
V_SSC1_Setpoints.SP 2 * 0.001 mm, Dec.3
Config
V_SSC1_Config.Logic, rw
V_SSC1_Config.Mode, rw
V_SSC1_Config.Hyst, rw
V_SSC_HysteresisSettings.SSC.1 Width %, rw
Timefilter
V_SSC_ReleaseDelay.SSC.1 Time ms, rw
V_SSC_ResponseDelay.SSC.1 Time ms, rw
V_SSC_MinPulseDuration.SSC.1 Time ms, rw
V_SSC_MinPulseDuration.SSC.1 Mode, rw
SSC.2 Configuration
Setpoints
V_SSC2_Setpoints.SP 1 * 0.001 mm, Dec.3
V_SSC2_Setpoints.SP 2 * 0.001 mm, Dec.3
Config
V_SSC2_Config.Logic, rw
V_SSC2_Config.Mode, rw
V_SSC2_Config.Hyst, rw
V_SSC_HysteresisSettings.SSC.2 Width %, rw
Timefilter
V_SSC_ReleaseDelay.SSC.2 Time ms, rw
V_SSC_ResponseDelay.SSC.2 Time ms, rw
V_SSC_MinPulseDuration.SSC.2 Time ms, rw
V_SSC_MinPulseDuration.SSC.2 Mode, rw
SSC.4 Configuration
Setpoints
V_SSC4_Setpoints.SP 1, rw
V_SSC4_Setpoints.SP 2, rw
Config
V_SSC4_Config
V_SSC_ProcessValueSettings.SSC.4 Selection, rw
V_SSC_ProcessValueSettings.SSC.4 Auto Reset, rw
Timefilter
V_SSC_ReleaseDelay.SSC.4 Time ms, rw
V_SSC_ResponseDelay.SSC.4 Time ms, rw
V_SSC_MinPulseDuration.SSC.4 Time ms, rw
V_SSC_MinPulseDuration.SSC.4 Mode, rw
Teach
V_TeachChannel
V_TeachStatus.State, ro
V_TeachStatus.Teach Flag SP1, ro
V_TeachStatus.Teach Flag SP2, ro
Static
V_SystemCommand, Button:=65
V_SystemCommand, Button:=66
V_SystemCommand, Button:=64
V_SystemCommand, Button:=79
Signal Processing
V_PV_MovAvgFilter.Length ms
V_PV_DisruptionFilter.Maximum perturbation time ms
V_PV_DisruptionFilter.Distance * 0.001 mm, Dec.3
V_BeamFormingSettings
Temperature Settings
V_TemperatureSettings
V_UnitSelection
Input/Output Settings
V_OutputSettings.OUT1 Circuit, ro
V_OutputSettings.OUT1 Mode
V_OutputSettings.OUT2 Circuit
V_OutputSettings.OUT2 Mode
Digital Input
V_OutputSettings.Input Mode
Local User Interface
V_TeachLockSettings.Teach Time Out min
V_LedSettings.Green Mode
V_LedSettings.Yellow Mode
V_LedSettings.Blue Mode
Quality Parameters
V_QualityValue.Value * 0.1 dB, Dec.1
V_QualityBitThreshold.Threshold * 0.1 dB, Dec.1
Device Access Locks
V_DeviceAccessLocks.Data Storage

Diagnosis Menu
V_DeviceStatus
Detailed Device Status
V_DetailedDeviceStatus
System Commands
V_Commands, Button:=1
Temperature internal
V_Commands, Button:=2
V_DeviceTemperature
V_UnitSelection.Temperature, ro
Power Supply
V_Commands, Button:=4
V_PowerSupplyVoltage.Current V
V_PowerSupplyVoltage.Resetable Min V
V_PowerSupplyVoltage.Resetable Max V
V_PowerSupplyVoltage.Lifetime Min V
V_PowerSupplyVoltage.Lifetime Max V
Boot counter
V_Bootcycles
Operation Time
V_Commands, Button:=5
V_OperationTime
V_UnitSelection.Time, ro
Histogram
Envelope Data
V_EnvelopeData
Temperature internal
V_DeviceTemperatureLifetimeHistogram
Power Supply
V_PowerSupplyVoltageLifetimeHistogram
Distance
V_Commands, Button:=16
V_ProcessValue1ResetableHistogram

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.