Version: V1.2 | Release Date: 2023-08-01 |
DMU230-3000/LA-M12 | ||
---|---|---|
Vendor ID | 338 (0x0152) | ![]() |
Vendor Name | Leuze electronic GmbH + Co. KG | |
Vendor Text | The Sensor People | |
Vendor URL | www.leuze.com | |
Device ID | 3093 (0x000c15) | |
DeviceFamily | DMU… series | |
Features | ||
Block Parameter | yes | |
Data Storage | yes | |
Profile Characteristic | 0x0001 (Device Profile: Generic Profiled Sensor), 0x8000 (Function Class: Device identification), 0x8001 (Function Class: Multiple switching signal), 0x8002 (Function Class: Process data variable), 0x8003 (Function Class: Device diagnosis), 0x8004 (Function Class: Teach channel) | |
Supported Access Locks | Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: no | |
Communication | ||
IO-Link Revision | V1.1 | |
Transmission Rate | 38400 bit/s (COM2) | |
Minimum Cycle Time | 2.3 ms | |
SIO Mode Supported | yes | |
M-Sequence Capability | PREOPERATE = TYPE_1_V with 8 octets on-request data OPERATE = TYPE_2_2 with 1 octet on-request data ISDU supported | |
Device Variant | DMU230-3000/LA-M12 | |
Description | Ultrasonic Distance Sensor | |
Product ID | 50149549 | |
Device Icon | ![]() | |
Device Symbol | ![]() | |
Connection Type | M12-4 connector | |
Connection Symbol | ![]() | |
- pin 1 | brown; L+ | |
- pin 2 | white; Other; I/U | |
- pin 3 | (light) blue; L- | |
- pin 4 | black; C/Q |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 2 | 14-bit UInteger | 0..16383 | ro | Measured value | ||||
2 | 0 | Boolean | false = Inactive, true = Active | ro | Switch state (BDC1, Q1) | ||||
3 | 1 | Boolean | false = Inactive, true = Active | ro | Switch state (BDC2, Q2) |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | 1 | |||||||
element bit | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | 1 | 3 | 2 | |||||
element bit | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | ro | Reserved | |||||
2 | 112 | 8-bit UInteger | ro | Master Cycle Time | Communication: Current communication cycle duration used by the master. This value defines the process data cycle. | ||||
3 | 104 | 8-bit UInteger | ro | Min Cycle Time | Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle. | ||||
4 | 96 | 8-bit UInteger | ro | M-Sequence Capability | Communication: Information on the structure and the supported features of the communication messages. | ||||
5 | 88 | 8-bit UInteger | 17 | ro | IO-Link Revision ID | Communication: Identifier for the currently used communication protocol revision. | |||
6 | 80 | 8-bit UInteger | ro | Process Data Input Length | Communication: Information on width and features of the process input data (Process Data from Device to Master). | ||||
7 | 72 | 8-bit UInteger | ro | Process Data Output Length | Communication: Information on width of the process output data (Process Data from Master to Device). | ||||
8 | 64 | 8-bit UInteger | ro | Vendor ID 1 | Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
9 | 56 | 8-bit UInteger | ro | Vendor ID 2 | Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community. | ||||
10 | 48 | 8-bit UInteger | ro | Device ID 1 | Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
11 | 40 | 8-bit UInteger | ro | Device ID 2 | Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
12 | 32 | 8-bit UInteger | ro | Device ID 3 | Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID. | ||||
13 | 24 | 8-bit UInteger | ro | Reserved | |||||
14 | 16 | 8-bit UInteger | ro | Reserved | |||||
15 | 8 | 8-bit UInteger | ro | Reserved | |||||
16 | 0 | 8-bit UInteger | wo | X | System Command | Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed. |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 120 | 8-bit UInteger | Device-specific Parameter 1 | ||||||
2 | 112 | 8-bit UInteger | Device-specific Parameter 2 | ||||||
3 | 104 | 8-bit UInteger | Device-specific Parameter 3 | ||||||
4 | 96 | 8-bit UInteger | Device-specific Parameter 4 | ||||||
5 | 88 | 8-bit UInteger | Device-specific Parameter 5 | ||||||
6 | 80 | 8-bit UInteger | Device-specific Parameter 6 | ||||||
7 | 72 | 8-bit UInteger | Device-specific Parameter 7 | ||||||
8 | 64 | 8-bit UInteger | Device-specific Parameter 8 | ||||||
9 | 56 | 8-bit UInteger | Device-specific Parameter 9 | ||||||
10 | 48 | 8-bit UInteger | Device-specific Parameter 10 | ||||||
11 | 40 | 8-bit UInteger | Device-specific Parameter 11 | ||||||
12 | 32 | 8-bit UInteger | Device-specific Parameter 12 | ||||||
13 | 24 | 8-bit UInteger | Device-specific Parameter 13 | ||||||
14 | 16 | 8-bit UInteger | Device-specific Parameter 14 | ||||||
15 | 8 | 8-bit UInteger | Device-specific Parameter 15 | ||||||
16 | 0 | 8-bit UInteger | Device-specific Parameter 16 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
subindex | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
subindex | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
element bit | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 0 | Boolean | false = Unlocked, true = Locked | 0 | Parameter Write Access | This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'. | |||
2 | 1 | Boolean | false = Unlocked, true = Locked | Data Storage | This lock prevents the write access to the device parameters via the data storage mechanism. | ||||
3 | 2 | Boolean | false = Unlocked, true = Locked | 0 | Local Parameterization | This lock prevents the device settings from being changed via local operating elements on the device. | |||
4 | 3 | Boolean | false = Unlocked, true = Locked | Local User Interface | This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled. |
bit offset | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / | / / / / / / |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 4 | 3 | 2 | 1 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 511 - 504 | 503 - 496 | 495 - 488 | 487 - 480 | 479 - 472 | 471 - 464 | 463 - 456 | 455 - 448 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 447 - 440 | 439 - 432 | 431 - 424 | 423 - 416 | 415 - 408 | 407 - 400 | 399 - 392 | 391 - 384 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 383 - 376 | 375 - 368 | 367 - 360 | 359 - 352 | 351 - 344 | 343 - 336 | 335 - 328 | 327 - 320 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 319 - 312 | 311 - 304 | 303 - 296 | 295 - 288 | 287 - 280 | 279 - 272 | 271 - 264 | 263 - 256 |
octet | 32 | 33 | 34 | 35 | 36 | 37 | 38 | 39 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 40 | 41 | 42 | 43 | 44 | 45 | 46 | 47 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 48 | 49 | 50 | 51 | 52 | 53 | 54 | 55 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 56 | 57 | 58 | 59 | 60 | 61 | 62 | 63 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 255 - 248 | 247 - 240 | 239 - 232 | 231 - 224 | 223 - 216 | 215 - 208 | 207 - 200 | 199 - 192 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 191 - 184 | 183 - 176 | 175 - 168 | 167 - 160 | 159 - 152 | 151 - 144 | 143 - 136 | 135 - 128 |
octet | 16 | 17 | 18 | 19 | 20 | 21 | 22 | 23 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 24 | 25 | 26 | 27 | 28 | 29 | 30 | 31 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
3 | 0 | 4-bit UInteger | 0 = Idle, 1 = Switchpoint Set, 2 = Switchpoint 2 Set, 3 = Switchpoint 1+2 Set, 4 = Wait for Command, 5 = Busy, 6 = Reserved, 7 = Error | 0 | Teach State | indication of the current state of the teach-in procedure |
bit offset | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
subindex | / / / / / / | / / / / / / | / / / / / / | / / / / / / | 3 | |||
element bit | 3 | 2 | 1 | 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 300..3000 | 300 | (1) (BDC1, Q1) | threshold measurement value | |||
2 | 0 | 16-bit UInteger | 300..3000 | 3000 | (2) (BDC1, Q1) | threshold measurement value |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = NO, 1 = NC | 0 | Logic | switching information is transmitted in inverted or not inverted manner | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point mode, 2 = Window mode, 3 = Two point mode, 128 = Reflex mode | 2 | Mode | operation mode for binary signal | |||
3 | 0 | 16-bit UInteger | 5..50 | 15 | Hysteresis |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 300..3000 | 300 | (1) (BDC2, Q2) | threshold measurement value | |||
2 | 0 | 16-bit UInteger | 300..3000 | 3000 | (2) (BDC2, Q2) | threshold measurement value |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 24 | 8-bit UInteger | 0 = NO, 1 = NC | 0 | Logic | switching information is transmitted in inverted or not inverted manner | |||
2 | 16 | 8-bit UInteger | 0 = Deactivated, 1 = Single point mode, 2 = Window mode, 3 = Two point mode, 128 = Reflex mode | 2 | Mode | operation mode for binary signal | |||
3 | 0 | 16-bit UInteger | 5..50 | 15 | Hysteresis |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 2 | 3 | 3 | ||||
element bit | 7 - 0 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
bit offset | 127 - 120 | 119 - 112 | 111 - 104 | 103 - 96 | 95 - 88 | 87 - 80 | 79 - 72 | 71 - 64 |
octet | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
bit offset | 63 - 56 | 55 - 48 | 47 - 40 | 39 - 32 | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | 300..3000 | 300 | Lower Limit | ||||
2 | 0 | 16-bit UInteger | 300..3000 | 3000 | Upper Limit |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | |||||||
bit offset | 7 - 0 | |||||||
element bit | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | TP1 | detected lower limit during teach-in procedure | ||||
2 | 0 | 16-bit UInteger | ro | TP2 | detected upper limit during teach-in procedure |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 16 | 16-bit UInteger | ro | lower | lower limit after power-up or reset | ||||
2 | 0 | 16-bit UInteger | ro | upper | upper limit after power-up or reset |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
subindex | 1 | 1 | 2 | 2 | ||||
element bit | 15 - 8 | 7 - 0 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | 2 | 3 | ||||
bit offset | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 | ||||
element bit | 31 - 24 | 23 - 16 | 15 - 8 | 7 - 0 |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
element bit | 15 - 8 | 7 - 0 |
subindex | bit offset | data type | allowed values | default value | acc. restr. | mod. other var. | excl. from DS | name | description |
---|---|---|---|---|---|---|---|---|---|
1 | 8 | 8-bit UInteger | 0 = Master, 1 = Slave | 0 | Role in Network | ||||
2 | 0 | 8-bit UInteger | 1..10 | 1 | Device No. (Master highest No.) |
octet | 0 | 1 | ||||||
bit offset | 15 - 8 | 7 - 0 | ||||||
subindex | 1 | 2 | ||||||
element bit | 7 - 0 | 7 - 0 |
Code | Additional code | Name | Description |
---|---|---|---|
128 (0x80) | 0 (0x00) | Device application error - no details | Service was denied by the technology-specific application. No detailed root-cause information is available. |
128 (0x80) | 17 (0x11) | Index not available | Read or write access attempt to a non-existing index. |
128 (0x80) | 18 (0x12) | Subindex not available | Read or write access attempt to a non-existing subindex of an existing index. |
128 (0x80) | 32 (0x20) | Service temporarily not available | Parameter not accessible due to the current state of the technology-specific application. |
128 (0x80) | 35 (0x23) | Access denied | Write access to a read-only parameter or read access to write-only parameter. |
128 (0x80) | 48 (0x30) | Parameter value out of range | Written parameter value is outside of the permitted value range. |
128 (0x80) | 49 (0x31) | Parameter value above limit | Written parameter value is above its specified value range. |
128 (0x80) | 50 (0x32) | Parameter value below limit | Written parameter value is below its specified value range. |
128 (0x80) | 51 (0x33) | Parameter length overrun | Written parameter is longer than specified. |
128 (0x80) | 52 (0x34) | Parameter length underrun | Written parameter is shorter than specified. |
128 (0x80) | 53 (0x35) | Function unavailable | Written command is not supported by the technology-specific application. |
128 (0x80) | 54 (0x36) | Function temporarily unavailable | Written command is unavailable due to the current state of the technology-specific application. |
128 (0x80) | 64 (0x40) | Invalid parameter set | Written single parameter value collides with other existing parameter settings. |
128 (0x80) | 65 (0x41) | Inconsistent parameter set | Parameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed. |
128 (0x80) | 130 (0x82) | Application not ready | Read or write access denied. The technology-specific application is temporarily unavailable. |
Code | Type | Name | Description |
---|---|---|---|
36000 (0x8ca0) | Warning | Set point warning | Set points may be inappropriate |
36350 (0x8dfe) | Error | Test Event 1 | Event appears by setting index 2 to value 240, Event disappears by setting index 2 to value 241 |
36351 (0x8dff) | Error | Test Event 2 | Event appears by setting index 2 to value 242, Event disappears by setting index 2 to value 243 |
Formatting for Process Data id=PI_ProcessDataIn |
---|
Subindex 1: mm |
Subindex 2: |
Identification Menu |
---|
Idendification |
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_Lot |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameters Menu |
---|
Parameter |
V_SwitchPointBDC1.Mode, ro |
V_SwitchPointBDC1.Logic, ro |
V_SwitchPointBDC1.Hysteresis mm, ro |
V_SetPointsBDC1.(1) (BDC1, Q1) mm, ro |
V_SetPointsBDC1.(2) (BDC1, Q1) mm, ro |
V_SwitchPointBDC2.Mode, ro |
V_SwitchPointBDC2.Logic, ro |
V_SwitchPointBDC2.Hysteresis mm, ro |
V_SetPointsBDC2.(1) (BDC2, Q2) mm, ro |
V_SetPointsBDC2.(2) (BDC2, Q2) mm, ro |
V_Analog_Range.Lower Limit mm, ro |
V_Analog_Range.Upper Limit mm, ro |
Observation Menu |
---|
Observation |
V_ProcessDataInput.1 mm |
V_ProcessDataInput.2 |
Diagnosis Menu |
---|
Diagnosis |
V_DeviceStatus |
V_Switchcounter |
Identification Menu |
---|
Idendification |
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_Lot |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameters Menu |
---|
Parameter |
V_SwitchPointBDC1.Mode |
V_SwitchPointBDC1.Logic |
V_SwitchPointBDC1.Hysteresis mm |
V_SetPointsBDC1.(1) (BDC1, Q1) mm |
V_SetPointsBDC1.(2) (BDC1, Q1) mm |
V_SwitchPointBDC2.Mode |
V_SwitchPointBDC2.Logic |
V_SwitchPointBDC2.Hysteresis mm |
V_SetPointsBDC2.(1) (BDC2, Q2) mm |
V_SetPointsBDC2.(2) (BDC2, Q2) mm |
V_TeachChannel |
V_SystemCommand, Button:=65 |
V_SystemCommand, Button:=66 |
V_OutputModeinSIOMode, ro |
V_Analog_Output_Mode, ro |
V_Analog_Range.Lower Limit mm |
V_Analog_Range.Upper Limit mm |
V_SystemCommand, Button:=161 |
V_SystemCommand, Button:=162 |
Observation Menu |
---|
Observation |
V_ProcessDataInput.1 mm |
V_ProcessDataInput.2 |
Diagnosis Menu |
---|
Diagnosis |
V_DeviceStatus |
V_Temperature internal °C |
V_Switchcounter |
Identification Menu |
---|
Idendification |
V_VendorName |
V_VendorText |
V_ProductName |
V_ProductID |
V_ProductText |
V_Lot |
V_FirmwareRevision |
V_ApplicationSpecificTag |
Parameters Menu | |||||||
---|---|---|---|---|---|---|---|
Parameter | |||||||
| |||||||
If V_OutputModeinSIOMode = 3:
| |||||||
If V_OutputModeinSIOMode = 4:
| |||||||
If V_OutputModeinSIOMode = 5:
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
| |||||||
|
Observation Menu |
---|
Observation |
V_ProcessDataInput.1 mm |
V_ProcessDataInput.2 |
Diagnosis Menu |
---|
Diagnosis |
V_DeviceStatus |
V_Switchcounter |
V_Temperature internal °C |
V_ProcessDataLimits.lower mm |
V_ProcessDataLimits.upper mm |
V_SystemCommand, Button:=163 |
Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.