Version: V1.2Release Date: 2023-08-01


DMU218-800/LA-M12
Vendor ID 338 (0x0152) Vendor Logo
Vendor Name Leuze electronic GmbH + Co. KG
Vendor Text The Sensor People
Vendor URL www.leuze.com
Device ID 3089 (0x000c11)
DeviceFamily DMU… series
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Generic Profiled Sensor), 0x8000 (Function Class: Device identification), 0x8001 (Function Class: Multiple switching signal), 0x8002 (Function Class: Process data variable), 0x8003 (Function Class: Device diagnosis), 0x8004 (Function Class: Teach channel)
Supported Access Locks Parameter: yes, Data Storage: yes, Local Parameterization: yes, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate38400 bit/s (COM2)
Minimum Cycle Time 2.3 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_2 with 1 octet on-request data
ISDU supported
Device Variant DMU218-800/LA-M12
Description Ultrasonic Distance Sensor
Product ID 50149543
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM12-4 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other; I/U
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=P_ProcessData

ProcessDataIn "Process data input" id=PI_ProcessDataIn

bit length: 16
data type: 16-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 4 12-bit UInteger 0..1000 ro Measured value
2 0 Boolean false = Inactive, true = Active ro Switch state (BDC1, Q1)
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex 1
element bit 11 10 9 8 7 6 5 4
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex 1 / / / / / / / / / / / / / / / / / / 2
element bit 3 2 1 0        

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 64 = Teach Apply, 65 = Setpoint 1 Single Value Teach, 66 = Setpoint 2 Single Value Teach, 67 = Two Value Teach TP1 SP1, 68 = Two Value Teach TP2 SP1, 69 = Two Value Teach TP1 SP2, 70 = Two Value Teach TP2 SP2, 71 = Setpoint 1 Dynamic Teach Start, 72 = Setpoint 1 Dynamic Teach Stop, 73 = Setpoint 2 Dynamic Teach Start, 74 = Setpoint 2 Dynamic Teach Stop, 79 = Teach Cancel, 130 = Restore Factory Settings, 161 = Set Analog Output Lower Limit, 162 = Set Analog Output Upper Limit, 163 = Reset Diagnosis Information, 164 = Stop measurement, 165 = Start measurement, 166 = Single measurement, 240 = IO-Link 1.1 system test command 240, Event 8DFE appears, 241 = IO-Link 1.1 system test command 241, Event 8DFE disappears, 242 = IO-Link 1.1 system test command 242, Event 8DFF appears, 243 = IO-Link 1.1 system test command 243, Event 8DFF disappears
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked 0 Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked 0 Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Leuze electronic GmbH + Co. KG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 64-octet String UTF-8
default value: "The Sensor People"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Error Count" index=32 id=V_ErrorCount

description: Number of errors that occurred in the technology-specific application since power on or restart.
data type: 16-bit UInteger
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Variable "Teach State" index=59 id=V_TeachStatus

description: indication of the current state of the teach-in procedure and teach point setting
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
3 0 4-bit UInteger 0 = Idle, 1 = Switchpoint Set, 2 = Switchpoint 2 Set, 3 = Switchpoint 1+2 Set, 4 = Wait for Command, 5 = Busy, 6 = Reserved, 7 = Error 0 Teach State indication of the current state of the teach-in procedure
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 3
element bit         3 2 1 0

Variable "Setpoints" index=60 id=V_SetPointsBDC1

description: threshold measurement value of a sensor for the edge of a binary output signal 1
data type: 32-bit Record
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 80..800 80 (1) (BDC1, Q1) threshold measurement value
2 0 16-bit UInteger 80..800 800 (2) (BDC1, Q1) threshold measurement value

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Switchpoint BDC1" index=61 id=V_SwitchPointBDC1

description: mode, logic and hysteresis for binary data channel 1
data type: 32-bit Record
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = NO, 1 = NC 0 Logic switching information is transmitted in inverted or not inverted manner
2 16 8-bit UInteger 0 = Deactivated, 1 = Single point mode, 2 = Window mode, 3 = Two point mode, 128 = Reflex mode 2 Mode operation mode for binary signal
3 0 16-bit UInteger 2..20 2 Hysteresis

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Lot" index=64 id=V_Lot

description: production lot
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "On delay switching output" index=66 id=V_DS

description: on delay for the binary data channel
data type: 16-bit UInteger
allowed values: 0..10000
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Off delay switching output" index=67 id=V_DR

description: off delay for the binary data channel
data type: 16-bit UInteger
allowed values: 0..10000
default value: 0
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Multi I/O (Pin 4)" index=70 id=V_OutputModeinSIOMode

description: polarity of the switching output
data type: 8-bit UInteger
allowed values: 0 = PP, 1 = NPN, 2 = PNP, 3 = Teach-In Analog Output, 4 = Synchronisation, 5 = Multiplex
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Multi I/O (Pin 2)" index=71 id=V_Analog_Output_Mode

description: operation mode for Multi I/O (Pin 2)
data type: 8-bit UInteger
allowed values: 0 = disabled, 1 = 0 to 20mA, 2 = 4 to 20mA, 3 = 0 to 10V
default value: 2
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Analog Range" index=72 id=V_Analog_Range

data type: 32-bit Record
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger 80..800 80 Lower Limit
2 0 16-bit UInteger 80..800 800 Upper Limit

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Temperature Compensation" index=74 id=V_Temp_Komp

data type: 8-bit UInteger
allowed values: 0 = Off, 1 = On
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teachpoint SP1" index=80 id=V_TeachvaluesBDC1SP1

description: Values detected during teach
data type: 32-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger ro TP1 detected lower limit during teach-in procedure
2 0 16-bit UInteger ro TP2 detected upper limit during teach-in procedure

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Teachpoint SP2" index=81 id=V_TeachvaluesBDC1SP2

description: Values detected during teach
data type: 32-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger ro TP1 detected lower limit during teach-in procedure
2 0 16-bit UInteger ro TP2 detected upper limit during teach-in procedure

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Process data limits" index=84 id=V_ProcessDataLimits

description: Process data limit values
data type: 32-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit UInteger ro lower lower limit after power-up or reset
2 0 16-bit UInteger ro upper upper limit after power-up or reset

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2  
element bit 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Switch counter" index=85 id=V_Switchcounter

description: number of switching after power-up or reset
data type: 32-bit UInteger
default value: 0
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature internal" index=86 id=V_Temperature internal

description: Sensor temperature
data type: 16-bit Integer
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Network" index=88 id=V_Network

data type: 16-bit Record
access rights: rw
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Master, 1 = Slave 0 Role in Network
2 0 8-bit UInteger 1..10 1 Device No. (Master highest No.)

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

ErrorTypes

CodeAdditional codeNameDescription
128 (0x80)0 (0x00)Device application error - no detailsService was denied by the technology-specific application. No detailed root-cause information is available.
128 (0x80)17 (0x11)Index not availableRead or write access attempt to a non-existing index.
128 (0x80)18 (0x12)Subindex not availableRead or write access attempt to a non-existing subindex of an existing index.
128 (0x80)32 (0x20)Service temporarily not availableParameter not accessible due to the current state of the technology-specific application.
128 (0x80)35 (0x23)Access deniedWrite access to a read-only parameter or read access to write-only parameter.
128 (0x80)48 (0x30)Parameter value out of rangeWritten parameter value is outside of the permitted value range.
128 (0x80)49 (0x31)Parameter value above limitWritten parameter value is above its specified value range.
128 (0x80)50 (0x32)Parameter value below limitWritten parameter value is below its specified value range.
128 (0x80)51 (0x33)Parameter length overrunWritten parameter is longer than specified.
128 (0x80)52 (0x34)Parameter length underrunWritten parameter is shorter than specified.
128 (0x80)53 (0x35)Function unavailableWritten command is not supported by the technology-specific application.
128 (0x80)54 (0x36)Function temporarily unavailableWritten command is unavailable due to the current state of the technology-specific application.
128 (0x80)64 (0x40)Invalid parameter setWritten single parameter value collides with other existing parameter settings.
128 (0x80)65 (0x41)Inconsistent parameter setParameter set inconsistencies at the end of block parameter transfer. Device plausibility check failed.
128 (0x80)130 (0x82)Application not readyRead or write access denied. The technology-specific application is temporarily unavailable.

Events

CodeTypeNameDescription
36350 (0x8dfe)WarningTest Event 1Event appears by setting index 2 to value 240, Event disappears by setting index 2 to value 241
36351 (0x8dff)WarningTest Event 2Event appears by setting index 2 to value 242, Event disappears by setting index 2 to value 243

Process Data Formatting

Formatting for Process Data id=PI_ProcessDataIn
Subindex 1: mm
Subindex 2:

Operator Menus

Identification Menu
Idendification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_Lot
V_FirmwareRevision
V_ApplicationSpecificTag, ro

Parameters Menu
Parameter
V_SwitchPointBDC1.Mode, ro
V_SwitchPointBDC1.Logic, ro
V_SwitchPointBDC1.Hysteresis mm, ro
V_SetPointsBDC1.(1) (BDC1, Q1) mm, ro
V_SetPointsBDC1.(2) (BDC1, Q1) mm, ro
V_Analog_Range.Lower Limit mm, ro
V_Analog_Range.Upper Limit mm, ro

Observation Menu
Observation
V_ProcessDataInput.1 mm
V_ProcessDataInput.2

Diagnosis Menu
Diagnosis
V_DeviceStatus
V_Switchcounter

Maintenance Menus

Identification Menu
Idendification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_Lot
V_FirmwareRevision
V_ApplicationSpecificTag

Parameters Menu
Parameter
V_SwitchPointBDC1.Mode
V_SwitchPointBDC1.Logic
V_SwitchPointBDC1.Hysteresis mm
V_SetPointsBDC1.(1) (BDC1, Q1) mm
V_SetPointsBDC1.(2) (BDC1, Q1) mm
V_SystemCommand, Button:=65
V_SystemCommand, Button:=66
V_OutputModeinSIOMode, ro
V_Analog_Output_Mode, ro
V_Analog_Range.Lower Limit mm
V_Analog_Range.Upper Limit mm
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162

Observation Menu
Observation
V_ProcessDataInput.1 mm
V_ProcessDataInput.2

Diagnosis Menu
Diagnosis
V_DeviceStatus
V_Temperature internal °C
V_Switchcounter

Commissioning Menus

Identification Menu
Idendification
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_Lot
V_FirmwareRevision
V_ApplicationSpecificTag

Parameters Menu
Parameter
Setup
V_DeviceAccessLocks.Parameter Write Access
V_SystemCommand, Button:=130
V_SystemCommand, Button:=164
V_SystemCommand, Button:=165
V_SystemCommand, Button:=166
If V_OutputModeinSIOMode = 0:
Main Functions (Pin 4)
V_OutputModeinSIOMode
V_SwitchPointBDC1.Mode
V_SwitchPointBDC1.Logic
V_SwitchPointBDC1.Hysteresis mm
V_SetPointsBDC1.(1) (BDC1, Q1) mm
V_SetPointsBDC1.(2) (BDC1, Q1) mm
If V_OutputModeinSIOMode = 1:
Main Functions (Pin 4)
V_OutputModeinSIOMode
V_SwitchPointBDC1.Mode
V_SwitchPointBDC1.Logic
V_SwitchPointBDC1.Hysteresis mm
V_SetPointsBDC1.(1) (BDC1, Q1) mm
V_SetPointsBDC1.(2) (BDC1, Q1) mm
If V_OutputModeinSIOMode = 2:
Main Functions (Pin 4)
V_OutputModeinSIOMode
V_SwitchPointBDC1.Mode
V_SwitchPointBDC1.Logic
V_SwitchPointBDC1.Hysteresis mm
V_SetPointsBDC1.(1) (BDC1, Q1) mm
V_SetPointsBDC1.(2) (BDC1, Q1) mm
If V_OutputModeinSIOMode = 3:
Main Functions (Pin 4)
V_OutputModeinSIOMode
If V_OutputModeinSIOMode = 4:
Comunication over Multi I/O (Pin 4)
V_OutputModeinSIOMode
V_Network.Role in Network
If V_OutputModeinSIOMode = 5:
Comunication over Multi I/O (Pin 4)
V_OutputModeinSIOMode
V_Network.Role in Network
V_Network.Device No. (Master highest No.)
Main Functions (Pin 2)
V_Analog_Output_Mode
V_Analog_Range.Lower Limit mm
V_Analog_Range.Upper Limit mm
Aditional Functions
V_Temp_Komp
V_DS ms
V_DR ms
Teach State
V_TeachStatus, ro
Teach Values BDC1, Q1
V_TeachvaluesBDC1SP1.TP1 mm
V_TeachvaluesBDC1SP1.TP2 mm
V_TeachvaluesBDC1SP2.TP1 mm
V_TeachvaluesBDC1SP2.TP2 mm
If V_Analog_Output_Mode = 1:
Single Value Teach Analogoutput
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
If V_Analog_Output_Mode = 2:
Single Value Teach Analogoutput
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
If V_Analog_Output_Mode = 3:
Single Value Teach Analogoutput
V_SystemCommand, Button:=161
V_SystemCommand, Button:=162
Single Value Teach
V_SystemCommand, Button:=65
V_SystemCommand, Button:=66
Dynamic Teach (Autoteach)
V_SystemCommand, Button:=71
V_SystemCommand, Button:=72
V_SystemCommand, Button:=73
V_SystemCommand, Button:=74
V_SystemCommand, Button:=79

Observation Menu
Observation
V_ProcessDataInput.1 mm
V_ProcessDataInput.2

Diagnosis Menu
Diagnosis
V_DeviceStatus
V_Switchcounter
V_Temperature internal °C
V_ProcessDataLimits.lower mm
V_ProcessDataLimits.upper mm
V_SystemCommand, Button:=163

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.