Version: V1.1Release Date: 2023-04-11


ODT5xC.3/L6
Vendor ID 338 (0x0152) Vendor Logo
Vendor Name Leuze electronic GmbH + Co. KG
Vendor Text The Sensor People
Vendor URL www.leuze.com
Device ID 2210 (0x0008a2)
DeviceFamily Distance diffuse sensor with background suppression
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0010 (Device Profile: Measuring and Switching Sensor, 1 channel), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x800c (Function Class: Sensor control), 0x8013 (Function Class: Object detection)
Supported Access Locks Parameter: no, Data Storage: no, Local Parameterization: no, Local User Interface: yes
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 0.6 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_0 with 1 octet on-request data
OPERATE = TYPE_2_V with 1 octet on-request data
ISDU supported
Device Variant ODT53C.3/L6-M8
Description ODT53C.3/L6 with M8 connector
Product ID 50148167
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other; OUT 2
- pin 3 (light) blue; L-
- pin 4 black; C/Q
Device Variant ODT55C.3/L6-M8
Description ODT55C.3/L6 with M8 connector
Product ID 50148212
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeM8 connector
Connection Symbol Connection Symbol
- pin 1 brown; L+
- pin 2 white; Other; OUT 2
- pin 3 (light) blue; L-
- pin 4 black; C/Q

ProcessData id=P_ProcessData

ProcessDataIn "PD Input" id=PI_SSP_PDI32_MSDC32

bit length: 32
data type: 32-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer -32760 = Out of range (-), 0, 32760 = Out of range (+), 32764 = No measurement data, 30..165 MDC - Measurement Value Shows the current measurement value of the sensing element.
2 8 8-bit Integer MDC - Scale Shows the multiplier for the measurement value of sensor - 10exp(scale).
3 0 Boolean false = Low, true = High SSC.1 - Switching Signal Indicates the detection status of a switching signal channel depending on process data and SSC.1 Param and SSC.1 Config.
4 1 Boolean false = Low, true = High SSC.2 - Switching Signal Indicates the detection status of a switching signal channel depending on process data and SSC.2 Param and SSC.2 Config.
5 3 Boolean false = Measure = off, true = Measure = on Measure Shows wheater measurement is active or not.
6 4 Boolean false = Signal = none, true = Signal = present Signal Shows wheater an evaluable signal is received or not.
7 5 Boolean false = Warning = off, true = Warning = on Warning Display of the warning signal.
8 6 2-bit UInteger 0 = Too low, 1 = Low, 2 = Medium, 3 = Good Quality Strength of received signal
Octet 0
bit offset 31 30 29 28 27 26 25 24
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 1
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 15 14 13 12 11 10 9 8
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 7 6 5 4 3 2 1 0
subindex 8 7 6 5 / / / / / / 4 3
element bit 1 0            

ProcessDataOut "PD Output" id=PO_SSP_PDO8_CSC

bit length: 1
data type: 1-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Enable, true = Disable CSC - Sensor Control Controls the sensor operation. If disabled, a substitute value is applied to the process data.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex               1

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw
excluded from data storage

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 65 = Teach SP1, 66 = Teach SP2, 128 = Device Reset, 129 = Application Reset, 130 = Restore Factory Settings, 131 = Back-to-box, 176 = Activation (Takes Priority over PDout), 177 = Deactivation (Takes Priority over PDout), 178 = Reset Priority (PDout working)
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 32-octet String UTF-8
default value: "Leuze electronic GmbH + Co. KG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 38-octet String UTF-8
default value: "The Sensor People"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240

octet 8 9 10 11 12 13 14 15
bit offset 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176

octet 16 17 18 19 20 21 22 23
bit offset 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112

octet 24 25 26 27 28 29 30 31
bit offset 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48

octet 32 33 34 35 36 37  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 32-octet String UTF-8
default value: "ODT5xC.3/L6"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 38-octet String UTF-8
default value: "Distance Diffuse Sensor with BGS"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240

octet 8 9 10 11 12 13 14 15
bit offset 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176

octet 16 17 18 19 20 21 22 23
bit offset 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112

octet 24 25 26 27 28 29 30 31
bit offset 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48

octet 32 33 34 35 36 37  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 8-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 8-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
default value: 0
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[2] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 2 2 2  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_CP_FunctionTag

description: Possibility to mark a device with function-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_CP_LocationTag

description: Possibility to mark a device with location-specific information.
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Teach Select" index=58 id=V_SSP_TI_TeachSelect

description: Selects the switching signal channel for which a teach procedure will be applied.
data type: 8-bit UInteger
allowed values: 0 = Default Channel (SSC.1), 1 = SSC.1, 2 = SSC.2, 255 = All SSC
default value: 1
access rights: rw
excluded from data storage

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach Result" index=59 id=V_SSP_TI_TeachResult

description: Shows the complete result information of the teach procedure including current state and result flags.
data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = SP1 success, 2 = SP2 success, 3 = SP1, SP2 success, 4 = Wait for command, 5 = Busy, 7 = Error 0 State Indicates the current state of the teach procedure.
2 4 Boolean false = Initial or not ok, true = Ok false Flag SP1 TP1 Indicates the current teach result for the teach point.
3 5 Boolean false = Initial or not ok, true = Ok false Flag SP1 TP2 Indicates the current teach result for the teach point.
4 6 Boolean false = Initial or not ok, true = Ok false Flag SP2 TP1 Indicates the current teach result for the teach point.
5 7 Boolean false = Initial or not ok, true = Ok false Flag SP2 TP2 Indicates the current teach result for the teach point.
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex 5 4 3 2 1
element bit         3 2 1 0

Variable "SSC.1 Param" index=60 id=V_SSP_SSC01_Param

description: Defines the setpoint values for switching signal channel 1.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 30..165 155 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 30..165 70 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.1 Config" index=61 id=V_SSP_SSC01_Config

description: Defines the configuration parameter for switching signal channel 1.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 1 Mode Defines the evaluation mode for the switching signal SSC.
3 0 32-bit Integer 0 = Auto 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.2 Param" index=62 id=V_SSP_SSC02_Param

description: Defines the setpoint values for switching signal channel 2.
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 30..165 155 SP1 Defines the setpoint 1 value for the switching signal channel.
2 0 32-bit Integer 30..165 70 SP2 Defines the setpoint 2 value for the switching signal channel.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC.2 Config" index=63 id=V_SSP_SSC02_Config

description: Defines the configuration parameter for switching signal channel 2.
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = High active, 1 = Low active 0 Logic Defines the logical representation of the switching signal SSC in the process data.
2 32 8-bit UInteger 0 = Deactivated, 1 = Single point, 2 = Window, 3 = Two point 1 Mode Defines the evaluation mode for the switching signal SSC.
3 0 32-bit Integer 0 = Auto 0 Hysteresis Defines the hysteresis at the switchpoint. A higher hysteresis may help to increase stability in critical applications.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3 3 3  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC.2 Teaching Reserve Factor" index=82 id=V_X_ReserveFactorSSC2

description: Adds an distinct amount on the TeachPoint to assure an active SSC.2. This only has an Effect for SP1 in Single Point Mode.
data type: 8-bit Integer
allowed values: -1 = No Reserve, 0 = Minimum Reserve, 1 = Medium Reserve, 2 = Large Reserve
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "SSC.1 Teaching Reserve Factor" index=92 id=V_X_ReserveFactorSSC1

description: Adds an distinct amount on the TeachPoint to assure an active SSC.1. This only has an Effect for SP1 in Single Point Mode.
data type: 8-bit Integer
allowed values: -1 = No Reserve, 0 = Minimum Reserve, 1 = Medium Reserve, 2 = Large Reserve
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Distance value averaging" index=130 id=V_X_DistAvg

description: Adjustable size of sliding average buffer for a stable distance value.
data type: 8-bit UInteger
allowed values: 0 = Off, 1..100
default value: 30
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Analysis Depth SSC.2" index=180 id=V_X_AnalysisDepthSSC2

description: Number of Scans considered for the Switching Output SSC.2 to toggle.
data type: 8-bit Integer
allowed values: 1..100
default value: 2
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Timer Unit SSC.2" index=182 id=V_X_TimeModuleEnableSSC2

description: Enable or Disable Timer Unit for SSC.2.
data type: 8-bit UInteger
allowed values: 0 = Off, 255 = On
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Function of Timer Unit SSC.2" index=183 id=V_X_TimeModuleFuncSSC2

description: Function of Timer Unit SSC.2
data type: 8-bit UInteger
allowed values: 0 = On Delay, 1 = Off Delay, 2 = Pulse Stretching, 3 = Pulse Suppression
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Time SSC.2" index=184 id=V_X_TimeModuleTimeSSC2

description: Timebase of Timer Unit SSC.2.
data type: 16-bit UInteger
allowed values: 1..50000
default value: 200
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Number of Objects SSC.2" index=185 id=V_X_ObjectCountSSC2

description: Internal Object Counter SSC.2.
data type: 32-bit UInteger
access rights: rw
dynamic
excluded from data storage

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Analysis Depth SSC.1" index=190 id=V_X_AnalysisDepthSSC1

description: Number of Scans considered for the Switching Output SSC.1 to toggle.
data type: 8-bit Integer
allowed values: 1..100
default value: 2
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Timer Unit SSC.1" index=192 id=V_X_TimeModuleEnableSSC1

description: Enable or Disable Timer Unit for SSC.1.
data type: 8-bit UInteger
allowed values: 0 = Off, 255 = On
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Function of Timer Unit SSC.1" index=193 id=V_X_TimeModuleFuncSSC1

description: Function of Timer Unit SSC.1
data type: 8-bit UInteger
allowed values: 0 = On Delay, 1 = Off Delay, 2 = Pulse Stretching, 3 = Pulse Suppression
default value: 0
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Time SSC.1" index=194 id=V_X_TimeModuleTimeSSC1

description: Timebase of Timer Unit SSC.1.
data type: 16-bit UInteger
allowed values: 1..50000
default value: 200
access rights: rw

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Number of Objects SSC.1" index=195 id=V_X_ObjectCountSSC1

description: Internal Object Counter SSC.1.
data type: 32-bit UInteger
access rights: rw
dynamic
excluded from data storage

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature" index=220 id=V_X_Temperature

description: Temperature inside the Device.
data type: 16-bit Integer
access rights: ro
dynamic

octet 0 1  
bit offset 15 - 8 7 - 0  
element bit 15 - 8 7 - 0  

Variable "Operation Hour Counter" index=234 id=V_X_OperationHourCount

description: Non-volatile counting of every full hour of operation.
data type: 32-bit UInteger
access rights: ro
dynamic

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Button Function Level 1" index=241 id=V_X_ButtonFunctionLevel1

description: Selection of function being executed after Button pressed for 2 to 6 seconds.
data type: 8-bit Integer
allowed values: 0 = No Button Function, 2 = Teach SP1 of SSC.1, minimum Reserve, 3 = Teach SP1 of SSC.2, minimum Reserve, 4 = Teach SP1 of SSC.1, medium Reserve, 5 = Teach SP1 of SSC.2, medium Reserve, 6 = Teach SP1 of SSC.1, large Reserve, 7 = Teach SP1 of SSC.2, large Reserve, 19 = Set SSC.1 Logic to Non-Inverted, 20 = Set SSC.1 Logic to Inverted, 21 = Toggle SSC.1 Logic, 22 = Enable SSC.1 Time Module, 23 = Disable SSC.1 Time Module, 24 = On/Off Toggle SSC.1 Time Module, 31 = Set SSC.2 Logic to Non-Inverted, 32 = Set SSC.2 Logic to Inverted, 33 = Toggle SSC.2 Logic, 34 = Enable SSC.2 Time Module, 35 = Disable SSC.2 Time Module, 36 = On/Off Toggle SSC.2 Time Module, 43 = Set SSC.1 and SSC.2 Logic to Non-Inverted, 44 = Set SSC.1 and SSC.2 Logic to inverted, 45 = Toggle SSC.1 and SSC.2 Logic
default value: 2
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Button Function Level 2" index=242 id=V_X_ButtonFunctionLevel2

description: Selection of function being executed after Button pressed for 7 to 11 seconds.
data type: 8-bit Integer
allowed values: 0 = No Button Function, 2 = Teach SP1 of SSC.1, minimum Reserve, 3 = Teach SP1 of SSC.2, minimum Reserve, 4 = Teach SP1 of SSC.1, medium Reserve, 5 = Teach SP1 of SSC.2, medium Reserve, 6 = Teach SP1 of SSC.1, large Reserve, 7 = Teach SP1 of SSC.2, large Reserve, 19 = Set SSC.1 Logic to Non-Inverted, 20 = Set SSC.1 Logic to Inverted, 21 = Toggle SSC.1 Logic, 22 = Enable SSC.1 Time Module, 23 = Disable SSC.1 Time Module, 24 = On/Off Toggle SSC.1 Time Module, 31 = Set SSC.2 Logic to Non-Inverted, 32 = Set SSC.2 Logic to Inverted, 33 = Toggle SSC.2 Logic, 34 = Enable SSC.2 Time Module, 35 = Disable SSC.2 Time Module, 36 = On/Off Toggle SSC.2 Time Module, 43 = Set SSC.1 and SSC.2 Logic to Non-Inverted, 44 = Set SSC.1 and SSC.2 Logic to inverted, 45 = Toggle SSC.1 and SSC.2 Logic
default value: 3
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Button Function Level 3" index=243 id=V_X_ButtonFunctionLevel3

description: Selection of function being executed after Button pressed for 12 to 16 seconds.
data type: 8-bit Integer
allowed values: 0 = No Button Function, 2 = Teach SP1 of SSC.1, minimum Reserve, 3 = Teach SP1 of SSC.2, minimum Reserve, 4 = Teach SP1 of SSC.1, medium Reserve, 5 = Teach SP1 of SSC.2, medium Reserve, 6 = Teach SP1 of SSC.1, large Reserve, 7 = Teach SP1 of SSC.2, large Reserve, 19 = Set SSC.1 Logic to Non-Inverted, 20 = Set SSC.1 Logic to Inverted, 21 = Toggle SSC.1 Logic, 22 = Enable SSC.1 Time Module, 23 = Disable SSC.1 Time Module, 24 = On/Off Toggle SSC.1 Time Module, 31 = Set SSC.2 Logic to Non-Inverted, 32 = Set SSC.2 Logic to Inverted, 33 = Toggle SSC.2 Logic, 34 = Enable SSC.2 Time Module, 35 = Disable SSC.2 Time Module, 36 = On/Off Toggle SSC.2 Time Module, 43 = Set SSC.1 and SSC.2 Logic to Non-Inverted, 44 = Set SSC.1 and SSC.2 Logic to inverted, 45 = Toggle SSC.1 and SSC.2 Logic
default value: 45
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Pin 4 Function" index=251 id=V_X_Pin4Function

description: Modification of Pin 4 Function.
data type: 8-bit UInteger
allowed values: 0 = No Pin Function, 1 = Pin is SSC.1, 2 = Pin is not SSC.1, 3 = Pin is SSC.2, 4 = Pin is not SSC.2, 7 = Pin is Warning, 8 = Pin is not Warning
default value: 1
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Pin 2 Function" index=252 id=V_X_Pin2Function

description: Modification of Pin 2 Function.
data type: 8-bit UInteger
allowed values: 0 = No Pin Function, 1 = Pin is SSC.1, 2 = Pin is not SSC.1, 3 = Pin is SSC.2, 4 = Pin is not SSC.2, 7 = Pin is Warning, 8 = Pin is not Warning
default value: 3
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "MDC Descriptor" index=16512 id=V_SSP_MDC_Descriptor

description: Descriptor for the characteristic of the measurement data channel (process data MV).
data type: 88-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer 30 Lower Value Shows the lower value of measurement range.
2 24 32-bit Integer 165 Upper Value Shows the upper value of measurement range.
3 8 16-bit UInteger 1010 Unit Code Shows the unique code for the physical unit.
4 0 8-bit Integer -3 Scale Shows the multiplier for measurement value - 10exp(scale).

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 3 4  
element bit 15 - 8 7 - 0 7 - 0  

Events

CodeTypeNameDescription
6398 (0x18fe)WarningTest Event WarningTest Event Warning.
6399 (0x18ff)ErrorTest Event ErrorTest Event Error.

Process Data Formatting

Formatting for Process Data id=PI_SSP_PDI32_MSDC32
Subindex 1: * 1 + 0 mm Dec.0
Subindex 3:
Subindex 4:
Subindex 5:
Subindex 6:
Subindex 7:
Subindex 8:

Formatting for Process Data id=PO_SSP_PDO8_CSC
Subindex 1:

Operator Menus

Identification Menu
Identification
Device
V_VendorName, ro
V_VendorText, ro
V_ProductName, ro
V_ProductText, ro
V_ProductID, ro
V_SerialNumber, ro
V_HardwareRevision, ro
V_FirmwareRevision, ro
Application
V_ApplicationSpecificTag, ro
V_CP_FunctionTag, ro
V_CP_LocationTag, ro

Parameters Menu
Parameters
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, ro Dec.0
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, ro Dec.0
V_SSP_SSC01_Config.Logic, ro
V_SSP_SSC01_Config.Mode, ro
V_SSP_SSC01_Config.Hysteresis, ro
V_X_AnalysisDepthSSC1, ro
Timer Unit SSC.1
V_X_TimeModuleEnableSSC1, ro
V_X_TimeModuleFuncSSC1, ro
V_X_TimeModuleTimeSSC1 * 0.1 ms, ro Dec.1
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, ro Dec.0
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, ro Dec.0
V_SSP_SSC02_Config.Logic, ro
V_SSP_SSC02_Config.Mode, ro
V_SSP_SSC02_Config.Hysteresis, ro
V_X_AnalysisDepthSSC2, ro
Timer Unit SSC.2
V_X_TimeModuleEnableSSC2, ro
V_X_TimeModuleFuncSSC2, ro
V_X_TimeModuleTimeSSC2 * 0.1 ms, ro Dec.1

Observation Menu
Observation
Object Counts
V_X_ObjectCountSSC1
V_X_ObjectCountSSC2
More
V_X_Temperature * 0.1 °C, Dec.1
V_X_OperationHourCount * 1 h, Dec.0

Diagnosis Menu
Diagnosis
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Measurement Data Information
V_SSP_MDC_Descriptor
V_DeviceStatus

Maintenance Menus

Identification Menu
Identification
Device
V_VendorName, ro
V_VendorText, ro
V_ProductName, ro
V_ProductText, ro
V_ProductID, ro
V_SerialNumber, ro
V_HardwareRevision, ro
V_FirmwareRevision, ro
Application
V_ApplicationSpecificTag, rw
V_CP_FunctionTag, rw
V_CP_LocationTag, rw

Parameters Menu
Parameters
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, rw Dec.0
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, rw Dec.0
V_SSP_SSC01_Config.Logic, rw
V_SSP_SSC01_Config.Mode, rw
V_SSP_SSC01_Config.Hysteresis, rw
V_X_AnalysisDepthSSC1
Timer Unit SSC.1
V_X_TimeModuleEnableSSC1
V_X_TimeModuleFuncSSC1
V_X_TimeModuleTimeSSC1 * 0.1 ms, Dec.1
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, rw Dec.0
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, rw Dec.0
V_SSP_SSC02_Config.Logic, rw
V_SSP_SSC02_Config.Mode, rw
V_SSP_SSC02_Config.Hysteresis, rw
V_X_AnalysisDepthSSC2
Timer Unit SSC.2
V_X_TimeModuleEnableSSC2
V_X_TimeModuleFuncSSC2
V_X_TimeModuleTimeSSC2 * 0.1 ms, Dec.1
Teach
V_SSP_TI_TeachSelect
Teach - Single Value
V_SystemCommand, Button:=65
Description=Determine setpoint 1 in a single teach procedure.
V_SystemCommand, Button:=66
Description=Determine setpoint 2 in a single teach procedure.
V_SSP_TI_TeachResult.State
V_X_ReserveFactorSSC1
V_X_ReserveFactorSSC2
Teach Button
V_DeviceAccessLocks.Local User Interface
V_X_ButtonFunctionLevel1
V_X_ButtonFunctionLevel2
V_X_ButtonFunctionLevel3
Measurement
V_X_DistAvg
Output Pin Function
V_X_Pin4Function
V_X_Pin2Function
User Commands
V_SystemCommand, Button:=176
V_SystemCommand, Button:=177
V_SystemCommand, Button:=178
General Settings
V_SystemCommand, Button:=128
Description=A warm start is triggered and the device will be set to an initial state. The communication will be interrupted by the device and then reinitiated by the master.
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Observation Menu
Observation
Object Counts
V_X_ObjectCountSSC1
V_X_ObjectCountSSC2
More
V_X_Temperature * 0.1 °C, Dec.1
V_X_OperationHourCount * 1 h, Dec.0

Diagnosis Menu
Diagnosis
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Service Functions
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Measurement Data Information
V_SSP_MDC_Descriptor
V_DeviceStatus
V_DeviceAccessLocks.Local User Interface

Commissioning Menus

Identification Menu
Identification
Device
V_VendorName, ro
V_VendorText, ro
V_ProductName, ro
V_ProductText, ro
V_ProductID, ro
V_SerialNumber, ro
V_HardwareRevision, ro
V_FirmwareRevision, ro
Application
V_ApplicationSpecificTag, rw
V_CP_FunctionTag, rw
V_CP_LocationTag, rw

Parameters Menu
Parameters
Switching Signal Channel 1
V_SSP_SSC01_Param.SP1 * 1 + 0 mm, rw Dec.0
V_SSP_SSC01_Param.SP2 * 1 + 0 mm, rw Dec.0
V_SSP_SSC01_Config.Logic, rw
V_SSP_SSC01_Config.Mode, rw
V_SSP_SSC01_Config.Hysteresis, rw
V_X_AnalysisDepthSSC1
Timer Unit SSC.1
V_X_TimeModuleEnableSSC1
V_X_TimeModuleFuncSSC1
V_X_TimeModuleTimeSSC1 * 0.1 ms, Dec.1
Switching Signal Channel 2
V_SSP_SSC02_Param.SP1 * 1 + 0 mm, rw Dec.0
V_SSP_SSC02_Param.SP2 * 1 + 0 mm, rw Dec.0
V_SSP_SSC02_Config.Logic, rw
V_SSP_SSC02_Config.Mode, rw
V_SSP_SSC02_Config.Hysteresis, rw
V_X_AnalysisDepthSSC2
Timer Unit SSC.2
V_X_TimeModuleEnableSSC2
V_X_TimeModuleFuncSSC2
V_X_TimeModuleTimeSSC2 * 0.1 ms, Dec.1
Teach
V_SSP_TI_TeachSelect
Teach - Single Value
V_SystemCommand, Button:=65
Description=Determine setpoint 1 in a single teach procedure.
V_SystemCommand, Button:=66
Description=Determine setpoint 2 in a single teach procedure.
V_SSP_TI_TeachResult.State
V_X_ReserveFactorSSC1
V_X_ReserveFactorSSC2
Teach Button
V_DeviceAccessLocks.Local User Interface
V_X_ButtonFunctionLevel1
V_X_ButtonFunctionLevel2
V_X_ButtonFunctionLevel3
Measurement
V_X_DistAvg
Output Pin Function
V_X_Pin4Function
V_X_Pin2Function
User Commands
V_SystemCommand, Button:=176
V_SystemCommand, Button:=177
V_SystemCommand, Button:=178
General Settings
V_SystemCommand, Button:=128
Description=A warm start is triggered and the device will be set to an initial state. The communication will be interrupted by the device and then reinitiated by the master.
V_SystemCommand, Button:=129
Description=The parameter of the technology-specific application are set to default values. Identification parameter remain unchanged. An upload to the data storage of the master will be executed, if activated in the port configuration of the master.
V_SystemCommand, Button:=130
Description=The parameter of the device are reset to factory settings. Note: A download of the data storage may be executed on the next power cycle and overwrite the factory default settings!
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!

Observation Menu
Observation
Object Counts
V_X_ObjectCountSSC1
V_X_ObjectCountSSC2
More
V_X_Temperature * 0.1 °C, Dec.1
V_X_OperationHourCount * 1 h, Dec.0

Diagnosis Menu
Diagnosis
Device Status Information
V_DeviceStatus
V_DetailedDeviceStatus
Service Functions
V_SystemCommand, Button:=131
Description=The parameter of the device are set to factory default values and communication will be inhibited until the next power cycle. Note: Directly detach the device from the master port!
Measurement Data Information
V_SSP_MDC_Descriptor
V_DeviceStatus
V_DeviceAccessLocks.Local User Interface

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.4.